24731.0120 - Palm Grip Screws
similar to DIN 6335, stainless steel A4

These grub screws with palm grip are manufactured according to DIN 6335, but it is a version without dirty edges. This makes these grub screws with palm grip suitable for all areas of application with high hygienic requirements.

The stainless steel A4 version ensures maximum corrosion resistance.

This article 24731.0120 - Palm Grip Screws similar to DIN 6335, stainless steel A4 / (d1: 40 mm, d2: M8, l: 40 mm) is one variant of the article group Palm Grip Screws similar to DIN 6335, stainless steel A4 (EH 24731.)

Material
d1 [mm]
d2 [mm]
l [mm]

More details

Article-No.
Documents
Price [€]
Available
Material:
Stainless steel A4
d1 [mm]:
40 mm
d2 [mm]:
M8
l [mm]:
40 mm
Article-No.:
24731.0120
Documents
Palm Grip Screws
  • d1: 40 mm
  • d2: M8
  • l: 40 mm
  • d3: 14 mm
  • h1: 25 mm
  • h2: 13 mm
  • Weight: 80 g
Palm Grip Screws

Material

Handle

  • Stainless steel  A4, polished

Screw

  • Stainless steel A4
Title
Category
Type
Direct download
Download basket
Datasheet 24731.0120
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.