High Knurled Thumb Screws DIN 464

EH 24790.

Knurled screws are one-piece manufactured. Contrary to the Standard Sheet, they are generally manufactured with a thread up to the head and with runout without undercut at the end of the thread. The screws can therefore not be screwed in up to the collar.

Your selection resulted in 111 hits

Material
d1 [mm]
l [mm]
d2 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M8
l [mm]:
20 mm
d2 [mm]:
30 mm
Article-No.:
24790.0556
Documents
High Knurled Thumb Screws
  • Steel
  • d1: M8
  • l: 20 mm
  • d2: 30 mm
  • d3: 16 mm
  • h: 18 mm
  • k: 6 mm
  • Weight: 56 g
show article view
High Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M8
l [mm]:
25 mm
d2 [mm]:
30 mm
Article-No.:
24790.0558
Documents
High Knurled Thumb Screws
  • Steel
  • d1: M8
  • l: 25 mm
  • d2: 30 mm
  • d3: 16 mm
  • h: 18 mm
  • k: 6 mm
  • Weight: 58 g
show article view
High Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M8
l [mm]:
30 mm
d2 [mm]:
30 mm
Article-No.:
24790.0560
Documents
High Knurled Thumb Screws
  • Steel
  • d1: M8
  • l: 30 mm
  • d2: 30 mm
  • d3: 16 mm
  • h: 18 mm
  • k: 6 mm
  • Weight: 50 g
show article view
High Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M8
l [mm]:
35 mm
d2 [mm]:
30 mm
Article-No.:
24790.0562
Documents
High Knurled Thumb Screws
  • Steel
  • d1: M8
  • l: 35 mm
  • d2: 30 mm
  • d3: 16 mm
  • h: 18 mm
  • k: 6 mm
  • Weight: 63 g
show article view
High Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M8
l [mm]:
40 mm
d2 [mm]:
30 mm
Article-No.:
24790.0564
Documents
High Knurled Thumb Screws
  • Steel
  • d1: M8
  • l: 40 mm
  • d2: 30 mm
  • d3: 16 mm
  • h: 18 mm
  • k: 6 mm
  • Weight: 62 g
show article view
High Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M10
l [mm]:
12 mm
d2 [mm]:
36 mm
Article-No.:
24790.0570
Documents
High Knurled Thumb Screws
  • Steel
  • d1: M10
  • l: 12 mm
  • d2: 36 mm
  • d3: 20 mm
  • h: 23 mm
  • k: 8 mm
  • Weight: 105 g
show article view
High Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M10
l [mm]:
15 mm
d2 [mm]:
36 mm
Article-No.:
24790.0571
Documents
High Knurled Thumb Screws
  • Steel
  • d1: M10
  • l: 15 mm
  • d2: 36 mm
  • d3: 20 mm
  • h: 23 mm
  • k: 8 mm
  • Weight: 106 g
show article view
High Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M10
l [mm]:
20 mm
d2 [mm]:
36 mm
Article-No.:
24790.0573
Documents
High Knurled Thumb Screws
  • Steel
  • d1: M10
  • l: 20 mm
  • d2: 36 mm
  • d3: 20 mm
  • h: 23 mm
  • k: 8 mm
  • Weight: 107 g
show article view
High Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M10
l [mm]:
25 mm
d2 [mm]:
36 mm
Article-No.:
24790.0575
Documents
High Knurled Thumb Screws
  • Steel
  • d1: M10
  • l: 25 mm
  • d2: 36 mm
  • d3: 20 mm
  • h: 23 mm
  • k: 8 mm
  • Weight: 110 g
show article view
High Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M10
l [mm]:
30 mm
d2 [mm]:
36 mm
Article-No.:
24790.0577
Documents
High Knurled Thumb Screws
  • Steel
  • d1: M10
  • l: 30 mm
  • d2: 36 mm
  • d3: 20 mm
  • h: 23 mm
  • k: 8 mm
  • Weight: 112 g
show article view
High Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M10
l [mm]:
35 mm
d2 [mm]:
36 mm
Article-No.:
24790.0579
Documents
High Knurled Thumb Screws
  • Steel
  • d1: M10
  • l: 35 mm
  • d2: 36 mm
  • d3: 20 mm
  • h: 23 mm
  • k: 8 mm
  • Weight: 115 g
show article view
High Knurled Thumb Screws
Material:
Steel, zinc-plated by galvanization, quality 5.8
d1 [mm]:
M10
l [mm]:
40 mm
d2 [mm]:
36 mm
Article-No.:
24790.0581
Documents
High Knurled Thumb Screws
  • Steel
  • d1: M10
  • l: 40 mm
  • d2: 36 mm
  • d3: 20 mm
  • h: 23 mm
  • k: 8 mm
  • Weight: 116 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M3
l [mm]:
6 mm
d2 [mm]:
12 mm
Article-No.:
24790.0274
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M3
  • l: 6 mm
  • d2: 12 mm
  • d3: 6 mm
  • h: 7.5 mm
  • k: 2.5 mm
  • Weight: 3.7 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M3
l [mm]:
10 mm
d2 [mm]:
12 mm
Article-No.:
24790.0276
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M3
  • l: 10 mm
  • d2: 12 mm
  • d3: 6 mm
  • h: 7.5 mm
  • k: 2.5 mm
  • Weight: 3.8 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M3
l [mm]:
12 mm
d2 [mm]:
12 mm
Article-No.:
24790.0277
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M3
  • l: 12 mm
  • d2: 12 mm
  • d3: 6 mm
  • h: 7.5 mm
  • k: 2.5 mm
  • Weight: 4 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M3
l [mm]:
16 mm
d2 [mm]:
12 mm
Article-No.:
24790.0279
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M3
  • l: 16 mm
  • d2: 12 mm
  • d3: 6 mm
  • h: 7.5 mm
  • k: 2.5 mm
  • Weight: 4 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M4
l [mm]:
8 mm
d2 [mm]:
16 mm
Article-No.:
24790.0294
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M4
  • l: 8 mm
  • d2: 16 mm
  • d3: 8 mm
  • h: 9.5 mm
  • k: 3.5 mm
  • Weight: 8 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M4
l [mm]:
10 mm
d2 [mm]:
16 mm
Article-No.:
24790.0295
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M4
  • l: 10 mm
  • d2: 16 mm
  • d3: 8 mm
  • h: 9.5 mm
  • k: 3.5 mm
  • Weight: 8.1 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M4
l [mm]:
12 mm
d2 [mm]:
16 mm
Article-No.:
24790.0296
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M4
  • l: 12 mm
  • d2: 16 mm
  • d3: 8 mm
  • h: 9.5 mm
  • k: 3.5 mm
  • Weight: 8.6 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M4
l [mm]:
16 mm
d2 [mm]:
16 mm
Article-No.:
24790.0298
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M4
  • l: 16 mm
  • d2: 16 mm
  • d3: 8 mm
  • h: 9.5 mm
  • k: 3.5 mm
  • Weight: 8.4 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M4
l [mm]:
20 mm
d2 [mm]:
16 mm
Article-No.:
24790.0300
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M4
  • l: 20 mm
  • d2: 16 mm
  • d3: 8 mm
  • h: 9.5 mm
  • k: 3.5 mm
  • Weight: 9.1 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M4
l [mm]:
25 mm
d2 [mm]:
16 mm
Article-No.:
24790.0302
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M4
  • l: 25 mm
  • d2: 16 mm
  • d3: 8 mm
  • h: 9.5 mm
  • k: 3.5 mm
  • Weight: 9 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M5
l [mm]:
10 mm
d2 [mm]:
20 mm
Article-No.:
24790.0314
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M5
  • l: 10 mm
  • d2: 20 mm
  • d3: 10 mm
  • h: 11.5 mm
  • k: 4 mm
  • Weight: 15 g
show article view
High Knurled Thumb Screws
Material:
Stainless steel 1.4305, dull blasted
d1 [mm]:
M5
l [mm]:
12 mm
d2 [mm]:
20 mm
Article-No.:
24790.0315
CAD
Documents
High Knurled Thumb Screws
  • Stainless steel
  • d1: M5
  • l: 12 mm
  • d2: 20 mm
  • d3: 10 mm
  • h: 11.5 mm
  • k: 4 mm
  • Weight: 15 g
show article view
High Knurled Thumb Screws

Material

  • Steel, blackened, quality 5.8
  • Steel, zinc-plated by galvanization, quality 5.8
  • Stainless steel 1.4305, dull blasted

Notes

Knurling pitch and knurling depth may differ from DIN.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24790. High Knurled Thumb Screws – DIN 464
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.