24780.0050 - High Knurled Nuts
DIN 466

Knurled nuts are very versatile. Three material versions for the different requirements

  • Steel, blackened
  • Steel, zinc-plated by galvanization
  • Stainless steel

are available.

Knurled nuts can be easily tightened and released by hand. The ribbed outer surface of the nut prevents slipping when tightening / releasing with the fingers.

The high knurled nuts are manufactured according to DIN 467.

This article 24780.0050 - High Knurled Nuts DIN 466 / (d1: M5) is one variant of the article group High Knurled Nuts DIN 466 (EH 24780.)

Material
d1 [mm]
d2 [mm]
Article-No.
Documents
Price [€]
Available
Material:
Steel, blackened, quality 5
d1 [mm]:
M5
d2 [mm]:
20 mm
Article-No.:
24780.0050
Documents
High Knurled Nuts
  • Steel
  • d1: M5
  • d2: 20 mm
  • d3: 10 mm
  • h: 11.5 mm
  • k: 4 mm
  • Weight: 12 g
High Knurled Nuts

Material

  • Steel, blackened, quality 5

Notes

Knurling pitch and knurling depth may differ from DIN.

Title
Category
Type
Direct download
Download basket
Datasheet 24780.0050
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.