Crank Handles DIN 469 straight with square end DIN 79

EH 24330.

With these crank handles, the seam is ground and blasted. The hub is machined.

Your selection resulted in 26 hits

Version
l [mm]
s H11 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with fixed machine handle (EH 24450., DIN 39), form F
l [mm]:
250 mm
s H11 [mm]:
22 mm
Article-No.:
24330.0170
CAD
Documents
Crank Handles
  • with fixed machine handle (EH 24450., DIN 39), form F
  • l: 250 mm
  • s H11: 22 mm
  • e min.: 28.2 mm
  • d1: 23.1 mm
  • d2: 48 mm
  • h1: 48 mm
  • h2: ~ 36 mm
  • h3: 157 mm
  • d3 Machine handle ∅: 32 mm
  • Weight: 1360 g
show article view
Crank Handles
Version:
with fixed machine handle (EH 24450., DIN 39), form F
l [mm]:
250 mm
s H11 [mm]:
24 mm
Article-No.:
24330.0171
CAD
Documents
Crank Handles
  • with fixed machine handle (EH 24450., DIN 39), form F
  • l: 250 mm
  • s H11: 24 mm
  • e min.: 32.2 mm
  • d1: 25.3 mm
  • d2: 48 mm
  • h1: 48 mm
  • h2: ~ 36 mm
  • h3: 157 mm
  • d3 Machine handle ∅: 32 mm
  • Weight: 1678 g
show article view
Crank Handles

Material

Machine handle

  • Steel, turned, zinc-plated by galvanization, passivated

Handle body

  • Cast iron (GTW), plastic coated, black
  • Nodular cast iron, plastic coated, black
Title
Category
Type
Direct download
Download basket
Datasheet EH 24330. Crank Handles – DIN 469 straight with square end DIN 79
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.