24330.0150 - Crank Handles
DIN 469 straight with square end DIN 79

With these crank handles, the seam is ground and blasted. The hub is machined.

This article 24330.0150 - Crank Handles DIN 469 straight with square end DIN 79 / with fixed machine handle (EH 24450., DIN 39), form F (l: 160 mm, s H11: 17 mm) is one variant of the article group Crank Handles DIN 469 straight with square end DIN 79 (EH 24330.)

Version
l [mm]
s - H11 [mm]

More details

Article-No.
Documents
Price [€]
Available
Version:
with fixed machine handle (EH 24450., DIN 39), form F
l [mm]:
160 mm
s H11 [mm]:
17 mm
Article-No.:
24330.0150
Documents
Crank Handles
  • with fixed machine handle (EH 24450., DIN 39), form F
  • l: 160 mm
  • s H11: 17 mm
  • e min.: 22.2 mm
  • d1: 17.9 mm
  • d2: 38 mm
  • h1: 38 mm
  • h2: ~ 29 mm
  • h3: 122 mm
  • d3 Machine handle ∅: 25 mm
  • Weight: 786 g
Crank Handles

Material

Machine handle

  • Steel, turned, zinc-plated by galvanization, passivated

Handle body

  • Nodular cast iron, plastic coated, black
Title
Category
Type
Direct download
Download basket
Datasheet 24330.0150
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.