24400.0016 - Adjustable Clamping Levers
with screw

Adjustable clamping levers find versatile applications when the area of use is confined or a specific lever position is required.

This article 24400.0016 - Adjustable Clamping Levers with screw / (d1: 13 mm, d2: M4, l1: 16 mm) is one variant of the article group Adjustable Clamping Levers with screw (EH 24400.)

Colour
d1 [mm]
d2 [mm]
l1 [mm]
l2 [mm]
Article-No.
Documents
Price [€]
Available
Colour:
black
d1 [mm]:
13 mm
d2 [mm]:
M4
l1 [mm]:
16 mm
l2 [mm]:
30 mm
Article-No.:
24400.0016
Documents
Adjustable Clamping Levers
  • black
  • d1: 13 mm
  • d2: M4
  • l1: 16 mm
  • d3: 10 mm
  • h1: 24.5 mm
  • h2: 4 mm
  • h3: 3.5 mm
  • h4: 30.5 mm
  • l2: 30 mm
  • Weight: 27 g
Adjustable Clamping Levers

Material

Lever

  • Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure

Inner parts

  • Steel, blackened, quality 5.8

Screw

  • Steel, blackened, quality 5.8

Notes

The screw part can be exchanged.

Operation

By lifting the lever the serrations are disengaged. The lever can be positioned by the serrations. On releasing the lever, the serrations are automatically re-engaged.

Title
Category
Type
Direct download
Download basket
Datasheet 24400.0016
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.