Adjustable Clamping Levers with female thread

EH 24400.

Adjustable clamping levers find versatile applications when the area of use is confined or a specific lever position is required.

Your selection resulted in 34 hits

Colour
d1 [mm]
d2 [mm]
l2 [mm]
t ≥ [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Colour:
orange
d1 [mm]:
13 mm
d2 [mm]:
M3
l2 [mm]:
30 mm
t ≥ [mm]:
≥ 7 mm
Article-No.:
24400.0032
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 13 mm
  • d2: M3
  • d3: 10 mm
  • h1: 24.5 mm
  • h2: 4 mm
  • h3: 3.5 mm
  • h4: 30.5 mm
  • l2: 30 mm
  • t: ≥ 7 mm
  • Weight: 26 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
13 mm
d2 [mm]:
M4
l2 [mm]:
30 mm
t ≥ [mm]:
≥ 9 mm
Article-No.:
24400.0036
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 13 mm
  • d2: M4
  • d3: 10 mm
  • h1: 24.5 mm
  • h2: 4 mm
  • h3: 3.5 mm
  • h4: 30.5 mm
  • l2: 30 mm
  • t: ≥ 9 mm
  • Weight: 25 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
14 mm
d2 [mm]:
M5
l2 [mm]:
45 mm
t ≥ [mm]:
≥ 8 mm
Article-No.:
24400.0111
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 14 mm
  • d2: M5
  • d3: 10 mm
  • h1: 24.5 mm
  • h2: 4 mm
  • h3: 3 mm
  • h4: 35 mm
  • l2: 45 mm
  • t: ≥ 8 mm
  • Weight: 33 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
14 mm
d2 [mm]:
M6
l2 [mm]:
45 mm
t ≥ [mm]:
≥ 8 mm
Article-No.:
24400.0121
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 14 mm
  • d2: M6
  • d3: 10 mm
  • h1: 24.5 mm
  • h2: 4 mm
  • h3: 3 mm
  • h4: 35 mm
  • l2: 45 mm
  • t: ≥ 8 mm
  • Weight: 33 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
18 mm
d2 [mm]:
M6
l2 [mm]:
62 mm
t ≥ [mm]:
≥ 10 mm
Article-No.:
24400.0311
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 18 mm
  • d2: M6
  • d3: 13.5 mm
  • h1: 31 mm
  • h2: 6.5 mm
  • h3: 3 mm
  • h4: 45 mm
  • l2: 62 mm
  • t: ≥ 10 mm
  • Weight: 67 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
18 mm
d2 [mm]:
M8
l2 [mm]:
62 mm
t ≥ [mm]:
≥ 10 mm
Article-No.:
24400.0321
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 18 mm
  • d2: M8
  • d3: 13.5 mm
  • h1: 31 mm
  • h2: 6.5 mm
  • h3: 3 mm
  • h4: 45 mm
  • l2: 62 mm
  • t: ≥ 10 mm
  • Weight: 71 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
22 mm
d2 [mm]:
M8
l2 [mm]:
74 mm
t ≥ [mm]:
≥ 14 mm
Article-No.:
24400.0411
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 22 mm
  • d2: M8
  • d3: 16 mm
  • h1: 36 mm
  • h2: 8 mm
  • h3: 3.5 mm
  • h4: 52 mm
  • l2: 74 mm
  • t: ≥ 14 mm
  • Weight: 112 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
22 mm
d2 [mm]:
M10
l2 [mm]:
74 mm
t ≥ [mm]:
≥ 14 mm
Article-No.:
24400.0421
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 22 mm
  • d2: M10
  • d3: 16 mm
  • h1: 36 mm
  • h2: 8 mm
  • h3: 3.5 mm
  • h4: 52 mm
  • l2: 74 mm
  • t: ≥ 14 mm
  • Weight: 109 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
25 mm
d2 [mm]:
M10
l2 [mm]:
89 mm
t ≥ [mm]:
≥ 17 mm
Article-No.:
24400.0511
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 25 mm
  • d2: M10
  • d3: 19 mm
  • h1: 43 mm
  • h2: 11 mm
  • h3: 4 mm
  • h4: 63 mm
  • l2: 89 mm
  • t: ≥ 17 mm
  • Weight: 176 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
25 mm
d2 [mm]:
M12
l2 [mm]:
89 mm
t ≥ [mm]:
≥ 17 mm
Article-No.:
24400.0521
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 25 mm
  • d2: M12
  • d3: 19 mm
  • h1: 43 mm
  • h2: 11 mm
  • h3: 4 mm
  • h4: 63 mm
  • l2: 89 mm
  • t: ≥ 17 mm
  • Weight: 171 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
30 mm
d2 [mm]:
M12
l2 [mm]:
108 mm
t ≥ [mm]:
≥ 22 mm
Article-No.:
24400.0611
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 30 mm
  • d2: M12
  • d3: 23 mm
  • h1: 50.5 mm
  • h2: 12 mm
  • h3: 5 mm
  • h4: 76 mm
  • l2: 108 mm
  • t: ≥ 22 mm
  • Weight: 286 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
30 mm
d2 [mm]:
M16
l2 [mm]:
108 mm
t ≥ [mm]:
≥ 22 mm
Article-No.:
24400.0621
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 30 mm
  • d2: M16
  • d3: 23 mm
  • h1: 50.5 mm
  • h2: 12 mm
  • h3: 5 mm
  • h4: 76 mm
  • l2: 108 mm
  • t: ≥ 22 mm
  • Weight: 269 g
show article view
Adjustable Clamping Levers
Colour:
silver
d1 [mm]:
14 mm
d2 [mm]:
M5
l2 [mm]:
45 mm
t ≥ [mm]:
≥ 8 mm
Article-No.:
24400.0113
CAD
Documents
Adjustable Clamping Levers
  • silver
  • d1: 14 mm
  • d2: M5
  • d3: 10 mm
  • h1: 24.5 mm
  • h2: 4 mm
  • h3: 3 mm
  • h4: 35 mm
  • l2: 45 mm
  • t: ≥ 8 mm
  • Weight: 33 g
show article view
Adjustable Clamping Levers
Colour:
silver
d1 [mm]:
14 mm
d2 [mm]:
M6
l2 [mm]:
45 mm
t ≥ [mm]:
≥ 8 mm
Article-No.:
24400.0123
CAD
Documents
Adjustable Clamping Levers
  • silver
  • d1: 14 mm
  • d2: M6
  • d3: 10 mm
  • h1: 24.5 mm
  • h2: 4 mm
  • h3: 3 mm
  • h4: 35 mm
  • l2: 45 mm
  • t: ≥ 8 mm
  • Weight: 33 g
show article view
Adjustable Clamping Levers
Colour:
silver
d1 [mm]:
18 mm
d2 [mm]:
M6
l2 [mm]:
62 mm
t ≥ [mm]:
≥ 10 mm
Article-No.:
24400.0313
CAD
Documents
Adjustable Clamping Levers
  • silver
  • d1: 18 mm
  • d2: M6
  • d3: 13.5 mm
  • h1: 31 mm
  • h2: 6.5 mm
  • h3: 3 mm
  • h4: 45 mm
  • l2: 62 mm
  • t: ≥ 10 mm
  • Weight: 67 g
show article view
Adjustable Clamping Levers
Colour:
silver
d1 [mm]:
18 mm
d2 [mm]:
M8
l2 [mm]:
62 mm
t ≥ [mm]:
≥ 10 mm
Article-No.:
24400.0323
CAD
Documents
Adjustable Clamping Levers
  • silver
  • d1: 18 mm
  • d2: M8
  • d3: 13.5 mm
  • h1: 31 mm
  • h2: 6.5 mm
  • h3: 3 mm
  • h4: 45 mm
  • l2: 62 mm
  • t: ≥ 10 mm
  • Weight: 71 g
show article view
Adjustable Clamping Levers
Colour:
silver
d1 [mm]:
22 mm
d2 [mm]:
M8
l2 [mm]:
74 mm
t ≥ [mm]:
≥ 14 mm
Article-No.:
24400.0413
CAD
Documents
Adjustable Clamping Levers
  • silver
  • d1: 22 mm
  • d2: M8
  • d3: 16 mm
  • h1: 36 mm
  • h2: 8 mm
  • h3: 3.5 mm
  • h4: 52 mm
  • l2: 74 mm
  • t: ≥ 14 mm
  • Weight: 112 g
show article view
Adjustable Clamping Levers
Colour:
silver
d1 [mm]:
22 mm
d2 [mm]:
M10
l2 [mm]:
74 mm
t ≥ [mm]:
≥ 14 mm
Article-No.:
24400.0423
CAD
Documents
Adjustable Clamping Levers
  • silver
  • d1: 22 mm
  • d2: M10
  • d3: 16 mm
  • h1: 36 mm
  • h2: 8 mm
  • h3: 3.5 mm
  • h4: 52 mm
  • l2: 74 mm
  • t: ≥ 14 mm
  • Weight: 109 g
show article view
Adjustable Clamping Levers
Colour:
silver
d1 [mm]:
25 mm
d2 [mm]:
M10
l2 [mm]:
89 mm
t ≥ [mm]:
≥ 17 mm
Article-No.:
24400.0513
CAD
Documents
Adjustable Clamping Levers
  • silver
  • d1: 25 mm
  • d2: M10
  • d3: 19 mm
  • h1: 43 mm
  • h2: 11 mm
  • h3: 4 mm
  • h4: 63 mm
  • l2: 89 mm
  • t: ≥ 17 mm
  • Weight: 176 g
show article view
Adjustable Clamping Levers
Colour:
silver
d1 [mm]:
25 mm
d2 [mm]:
M12
l2 [mm]:
89 mm
t ≥ [mm]:
≥ 17 mm
Article-No.:
24400.0523
CAD
Documents
Adjustable Clamping Levers
  • silver
  • d1: 25 mm
  • d2: M12
  • d3: 19 mm
  • h1: 43 mm
  • h2: 11 mm
  • h3: 4 mm
  • h4: 63 mm
  • l2: 89 mm
  • t: ≥ 17 mm
  • Weight: 171 g
show article view
Adjustable Clamping Levers
Colour:
silver
d1 [mm]:
30 mm
d2 [mm]:
M12
l2 [mm]:
108 mm
t ≥ [mm]:
≥ 22 mm
Article-No.:
24400.0613
CAD
Documents
Adjustable Clamping Levers
  • silver
  • d1: 30 mm
  • d2: M12
  • d3: 23 mm
  • h1: 50.5 mm
  • h2: 12 mm
  • h3: 5 mm
  • h4: 76 mm
  • l2: 108 mm
  • t: ≥ 22 mm
  • Weight: 286 g
show article view
Adjustable Clamping Levers
Colour:
silver
d1 [mm]:
30 mm
d2 [mm]:
M16
l2 [mm]:
108 mm
t ≥ [mm]:
≥ 22 mm
Article-No.:
24400.0623
CAD
Documents
Adjustable Clamping Levers
  • silver
  • d1: 30 mm
  • d2: M16
  • d3: 23 mm
  • h1: 50.5 mm
  • h2: 12 mm
  • h3: 5 mm
  • h4: 76 mm
  • l2: 108 mm
  • t: ≥ 22 mm
  • Weight: 269 g
show article view
Adjustable Clamping Levers
Colour:
black
d1 [mm]:
13 mm
d2 [mm]:
M3
l2 [mm]:
30 mm
t ≥ [mm]:
≥ 7 mm
Article-No.:
24400.0034
CAD
Documents
Adjustable Clamping Levers
  • black
  • d1: 13 mm
  • d2: M3
  • d3: 10 mm
  • h1: 24.5 mm
  • h2: 4 mm
  • h3: 3.5 mm
  • h4: 30.5 mm
  • l2: 30 mm
  • t: ≥ 7 mm
  • Weight: 26 g
show article view
Adjustable Clamping Levers
Colour:
black
d1 [mm]:
13 mm
d2 [mm]:
M4
l2 [mm]:
30 mm
t ≥ [mm]:
≥ 9 mm
Article-No.:
24400.0038
CAD
Documents
Adjustable Clamping Levers
  • black
  • d1: 13 mm
  • d2: M4
  • d3: 10 mm
  • h1: 24.5 mm
  • h2: 4 mm
  • h3: 3.5 mm
  • h4: 30.5 mm
  • l2: 30 mm
  • t: ≥ 9 mm
  • Weight: 25 g
show article view
Adjustable Clamping Levers

Material

Lever

  • Zinc die-cast, plastic coated, orange similar to RAL 2004, matt structure
  • Zinc die-cast, plastic coated, silver, similar to RAL 9006, matt structure
  • Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure

Threaded part

  • Steel, blackened, quality 5

Inner parts

  • Steel, blackened, quality 5.8

Notes

The threaded portion can be exchanged.

Operation

By lifting the lever the serrations are disengaged. The lever can be positioned by the serrations. On releasing the lever, the serrations are automatically re-engaged.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24400. Adjustable Clamping Levers – with female thread
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.