Zinc die-cast, plastic coated, orange similar to RAL 2004, matt structure
Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure
Threaded part
Steel, nitrided, blackened
Inner parts
Steel, nitrided, blackened
Operation
By lifting the lever the serrations are disengaged. The lever can be positioned by the serrations. On releasing the lever, the serrations are automatically re-engaged.
Title
Category
Type
Direct download
Download basket
Datasheet EH 24420. Adjustable Clamping Levers – with axial bearing, with female thread
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Adjustable Clamping Levers
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 23.01.2024.
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.