Adjustable Clamping Levers inner parts from stainless steel, with screw

EH 24390.

Adjustable clamping levers with rust-proof inner parts. Suitable for multiple applications, e.g. medical environments, chemical industry, and so on.

Your selection resulted in 86 hits

Colour
d1 [mm]
d2 [mm]
l1 [mm]
l2 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Colour:
orange
d1 [mm]:
18 mm
d2 [mm]:
M8
l1 [mm]:
63 mm
l2 [mm]:
62 mm
Article-No.:
24390.0391
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 18 mm
  • d2: M8
  • l1: 63 mm
  • d3: 13.5 mm
  • h1: 31 mm
  • h2: 6.5 mm
  • h3: 3 mm
  • h4: 45 mm
  • l2: 62 mm
  • Weight: 89 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
22 mm
d2 [mm]:
M10
l1 [mm]:
20 mm
l2 [mm]:
74 mm
Article-No.:
24390.0441
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 22 mm
  • d2: M10
  • l1: 20 mm
  • d3: 16 mm
  • h1: 36 mm
  • h2: 8 mm
  • h3: 3.5 mm
  • h4: 52 mm
  • l2: 74 mm
  • Weight: 128 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
22 mm
d2 [mm]:
M10
l1 [mm]:
25 mm
l2 [mm]:
74 mm
Article-No.:
24390.0451
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 22 mm
  • d2: M10
  • l1: 25 mm
  • d3: 16 mm
  • h1: 36 mm
  • h2: 8 mm
  • h3: 3.5 mm
  • h4: 52 mm
  • l2: 74 mm
  • Weight: 130 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
22 mm
d2 [mm]:
M10
l1 [mm]:
32 mm
l2 [mm]:
74 mm
Article-No.:
24390.0461
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 22 mm
  • d2: M10
  • l1: 32 mm
  • d3: 16 mm
  • h1: 36 mm
  • h2: 8 mm
  • h3: 3.5 mm
  • h4: 52 mm
  • l2: 74 mm
  • Weight: 134 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
22 mm
d2 [mm]:
M10
l1 [mm]:
40 mm
l2 [mm]:
74 mm
Article-No.:
24390.0471
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 22 mm
  • d2: M10
  • l1: 40 mm
  • d3: 16 mm
  • h1: 36 mm
  • h2: 8 mm
  • h3: 3.5 mm
  • h4: 52 mm
  • l2: 74 mm
  • Weight: 138 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
22 mm
d2 [mm]:
M10
l1 [mm]:
50 mm
l2 [mm]:
74 mm
Article-No.:
24390.0481
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 22 mm
  • d2: M10
  • l1: 50 mm
  • d3: 16 mm
  • h1: 36 mm
  • h2: 8 mm
  • h3: 3.5 mm
  • h4: 52 mm
  • l2: 74 mm
  • Weight: 143 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
22 mm
d2 [mm]:
M10
l1 [mm]:
63 mm
l2 [mm]:
74 mm
Article-No.:
24390.0486
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 22 mm
  • d2: M10
  • l1: 63 mm
  • d3: 16 mm
  • h1: 36 mm
  • h2: 8 mm
  • h3: 3.5 mm
  • h4: 52 mm
  • l2: 74 mm
  • Weight: 148 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
22 mm
d2 [mm]:
M10
l1 [mm]:
80 mm
l2 [mm]:
74 mm
Article-No.:
24390.0491
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 22 mm
  • d2: M10
  • l1: 80 mm
  • d3: 16 mm
  • h1: 36 mm
  • h2: 8 mm
  • h3: 3.5 mm
  • h4: 52 mm
  • l2: 74 mm
  • Weight: 157 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
25 mm
d2 [mm]:
M12
l1 [mm]:
25 mm
l2 [mm]:
89 mm
Article-No.:
24390.0541
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 25 mm
  • d2: M12
  • l1: 25 mm
  • d3: 19 mm
  • h1: 43 mm
  • h2: 11 mm
  • h3: 4 mm
  • h4: 63 mm
  • l2: 89 mm
  • Weight: 205 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
25 mm
d2 [mm]:
M12
l1 [mm]:
32 mm
l2 [mm]:
89 mm
Article-No.:
24390.0551
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 25 mm
  • d2: M12
  • l1: 32 mm
  • d3: 19 mm
  • h1: 43 mm
  • h2: 11 mm
  • h3: 4 mm
  • h4: 63 mm
  • l2: 89 mm
  • Weight: 209 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
25 mm
d2 [mm]:
M12
l1 [mm]:
40 mm
l2 [mm]:
89 mm
Article-No.:
24390.0561
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 25 mm
  • d2: M12
  • l1: 40 mm
  • d3: 19 mm
  • h1: 43 mm
  • h2: 11 mm
  • h3: 4 mm
  • h4: 63 mm
  • l2: 89 mm
  • Weight: 215 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
25 mm
d2 [mm]:
M12
l1 [mm]:
50 mm
l2 [mm]:
89 mm
Article-No.:
24390.0571
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 25 mm
  • d2: M12
  • l1: 50 mm
  • d3: 19 mm
  • h1: 43 mm
  • h2: 11 mm
  • h3: 4 mm
  • h4: 63 mm
  • l2: 89 mm
  • Weight: 222 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
25 mm
d2 [mm]:
M12
l1 [mm]:
63 mm
l2 [mm]:
89 mm
Article-No.:
24390.0581
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 25 mm
  • d2: M12
  • l1: 63 mm
  • d3: 19 mm
  • h1: 43 mm
  • h2: 11 mm
  • h3: 4 mm
  • h4: 63 mm
  • l2: 89 mm
  • Weight: 232 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
25 mm
d2 [mm]:
M12
l1 [mm]:
80 mm
l2 [mm]:
89 mm
Article-No.:
24390.0591
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 25 mm
  • d2: M12
  • l1: 80 mm
  • d3: 19 mm
  • h1: 43 mm
  • h2: 11 mm
  • h3: 4 mm
  • h4: 63 mm
  • l2: 89 mm
  • Weight: 240 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
30 mm
d2 [mm]:
M16
l1 [mm]:
32 mm
l2 [mm]:
108 mm
Article-No.:
24390.0641
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 30 mm
  • d2: M16
  • l1: 32 mm
  • d3: 23 mm
  • h1: 50.5 mm
  • h2: 12 mm
  • h3: 5 mm
  • h4: 76 mm
  • l2: 108 mm
  • Weight: 348 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
30 mm
d2 [mm]:
M16
l1 [mm]:
40 mm
l2 [mm]:
108 mm
Article-No.:
24390.0651
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 30 mm
  • d2: M16
  • l1: 40 mm
  • d3: 23 mm
  • h1: 50.5 mm
  • h2: 12 mm
  • h3: 5 mm
  • h4: 76 mm
  • l2: 108 mm
  • Weight: 357 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
30 mm
d2 [mm]:
M16
l1 [mm]:
50 mm
l2 [mm]:
108 mm
Article-No.:
24390.0661
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 30 mm
  • d2: M16
  • l1: 50 mm
  • d3: 23 mm
  • h1: 50.5 mm
  • h2: 12 mm
  • h3: 5 mm
  • h4: 76 mm
  • l2: 108 mm
  • Weight: 370 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
30 mm
d2 [mm]:
M16
l1 [mm]:
63 mm
l2 [mm]:
108 mm
Article-No.:
24390.0671
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 30 mm
  • d2: M16
  • l1: 63 mm
  • d3: 23 mm
  • h1: 50.5 mm
  • h2: 12 mm
  • h3: 5 mm
  • h4: 76 mm
  • l2: 108 mm
  • Weight: 386 g
show article view
Adjustable Clamping Levers
Colour:
orange
d1 [mm]:
30 mm
d2 [mm]:
M16
l1 [mm]:
80 mm
l2 [mm]:
108 mm
Article-No.:
24390.0681
CAD
Documents
Adjustable Clamping Levers
  • orange
  • d1: 30 mm
  • d2: M16
  • l1: 80 mm
  • d3: 23 mm
  • h1: 50.5 mm
  • h2: 12 mm
  • h3: 5 mm
  • h4: 76 mm
  • l2: 108 mm
  • Weight: 407 g
show article view
Adjustable Clamping Levers
Colour:
black
d1 [mm]:
13 mm
d2 [mm]:
M4
l1 [mm]:
12 mm
l2 [mm]:
30 mm
Article-No.:
24390.0012
CAD
Documents
Adjustable Clamping Levers
  • black
  • d1: 13 mm
  • d2: M4
  • l1: 12 mm
  • d3: 10 mm
  • h1: 24.5 mm
  • h2: 4 mm
  • h3: 3.5 mm
  • h4: 30.5 mm
  • l2: 30 mm
  • Weight: 27 g
show article view
Adjustable Clamping Levers
Colour:
black
d1 [mm]:
13 mm
d2 [mm]:
M4
l1 [mm]:
16 mm
l2 [mm]:
30 mm
Article-No.:
24390.0016
CAD
Documents
Adjustable Clamping Levers
  • black
  • d1: 13 mm
  • d2: M4
  • l1: 16 mm
  • d3: 10 mm
  • h1: 24.5 mm
  • h2: 4 mm
  • h3: 3.5 mm
  • h4: 30.5 mm
  • l2: 30 mm
  • Weight: 30 g
show article view
Adjustable Clamping Levers
Colour:
black
d1 [mm]:
13 mm
d2 [mm]:
M4
l1 [mm]:
20 mm
l2 [mm]:
30 mm
Article-No.:
24390.0020
CAD
Documents
Adjustable Clamping Levers
  • black
  • d1: 13 mm
  • d2: M4
  • l1: 20 mm
  • d3: 10 mm
  • h1: 24.5 mm
  • h2: 4 mm
  • h3: 3.5 mm
  • h4: 30.5 mm
  • l2: 30 mm
  • Weight: 28 g
show article view
Adjustable Clamping Levers
Colour:
black
d1 [mm]:
13 mm
d2 [mm]:
M4
l1 [mm]:
25 mm
l2 [mm]:
30 mm
Article-No.:
24390.0024
CAD
Documents
Adjustable Clamping Levers
  • black
  • d1: 13 mm
  • d2: M4
  • l1: 25 mm
  • d3: 10 mm
  • h1: 24.5 mm
  • h2: 4 mm
  • h3: 3.5 mm
  • h4: 30.5 mm
  • l2: 30 mm
  • Weight: 28 g
show article view
Adjustable Clamping Levers
Colour:
black
d1 [mm]:
13 mm
d2 [mm]:
M4
l1 [mm]:
32 mm
l2 [mm]:
30 mm
Article-No.:
24390.0028
CAD
Documents
Adjustable Clamping Levers
  • black
  • d1: 13 mm
  • d2: M4
  • l1: 32 mm
  • d3: 10 mm
  • h1: 24.5 mm
  • h2: 4 mm
  • h3: 3.5 mm
  • h4: 30.5 mm
  • l2: 30 mm
  • Weight: 29 g
show article view
Adjustable Clamping Levers

Material

Lever

  • Zinc die-cast, plastic coated, orange similar to RAL 2004, matt structure
  • Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure

Inner parts

  • Stainless steel 1.4305

Screw

  • Stainless steel 1.4305

Notes

The screw part can be exchanged.

Operation

By lifting the lever the serrations are disengaged. The lever can be positioned by the serrations. On releasing the lever, the serrations are automatically re-engaged.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24390. Adjustable Clamping Levers – inner parts from stainless steel, with screw
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.