23250.0510 - Taper Clamping Units
plain / ribbed, M12

Inserting the socket head screw moves the two clamping chucks outwards and presses the workpieces against a stop. Stroke of taper clamping units with M8 = +/- 0.5 mm, M12 = +/- 1 mm.

This article 23250.0510 - Taper Clamping Units plain / ribbed, M12 / clamping jaw, ribbed on both sides () is one variant of the article group Taper Clamping Units plain / ribbed, M12 (EH 23250. )

Version
picture
d1 [mm]
l1 min. [mm]
l1 max. [mm]
b1 [mm]
Article-No.
Documents
Price [€]
Available
Version:
clamping jaw, ribbed on both sides
picture:
1
d1 [mm]:
M12
l1 min. [mm]:
42 mm
l1 max. [mm]:
49 mm
b1 [mm]:
41 mm
Article-No.:
23250.0510
Documents
Taper Clamping Units
  • clamping jaw, ribbed on both sides – picture 1
  • d1: M12
  • l1 min.: 42 mm
  • l1 max.: 49 mm
  • b1: 41 mm
  • b2: 30 mm
  • h1: 22 mm
  • h2: 4 mm
  • Weight: 282 g
Taper Clamping Units

Material

Body

  • Tool steel, hardened, bright

Screw

  • Heat-treated steel, tempered, quality 12.9

Spring

  • Spring steel wire

Clamping jaws

  • Tool steel, hardened, blackened and ground
Title
Category
Type
Direct download
Download basket
Datasheet 23250.0510
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Multiple Clamping Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.