23250.0540 - Stop Plates for Taper Clamping Units
for clamping bars

The stop plate is used when clamping only on one side of the taper clamping unit. One side of the taper clamping unit rests against the step of the stop plate and is thus fixed.

This article 23250.0540 - Stop Plates for Taper Clamping Units for clamping bars / () is one variant of the article group Stop Plates for Taper Clamping Units for clamping bars (EH 23250. )

picture
l2 [mm]
b1 [mm]
b2 [mm]
for taper clamping units

More details

Article-No.
Documents
Price [€]
Available
picture:
1
l2 [mm]:
5 mm
b1 [mm]:
10 mm
b2 [mm]:
44 mm
for taper clamping units:
23250.0501 - .0503
Article-No.:
23250.0540
Documents
Stop Plates for Taper Clamping Units
  • picture 1
  • l1: 31 mm
  • l2: 5 mm
  • b1: 10 mm
  • b2: 44 mm
  • h1: 6.4 mm
  • for taper clamping units: 23250.0501 - .0503
  • Weight: 61 g
Stop Plates for Taper Clamping Units

Material

  • Tool steel, hardened

Assembly

The stop plate is mounted between the clamping bar and the taper clamping unit.

Title
Category
Type
Direct download
Download basket
Datasheet 23250.0540
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Multiple Clamping Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.