1703.310 - Wedge Adapters
high

  • Height wedge adapter for use on support jaws
  • For mounting wedge adapters 4-point (Art. No. 1703.340), microgripper (Art. No. 1703.350), coated (Art. No. 1703.360) and round (Art. No. 1703.380).
  • Please order the mounting screw separately

This article 1703.310 - Wedge Adapters high / () is one variant of the article group Wedge Adapters high (EH 1703.)

b [mm]
d1 [mm]
d2 [mm]
h1 [mm]
h2 [mm]

More details

Article-No.
Documents
Price [€]
Available
b [mm]:
24 mm
d1 [mm]:
20 mm
d2 [mm]:
11 mm
h1 [mm]:
35.7 mm
h2 [mm]:
18 mm
Article-No.:
1703.310
Documents
Wedge Adapters
  • b: 24 mm
  • d1: 20 mm
  • d2: 11 mm
  • h1: 35.7 mm
  • h2: 18 mm
  • Weight: 201 g
Wedge Adapters
Product
Article-No.
Available
Product:
Mounting Screws
Mounting Screws
Article-No.:
1703.330
Mounting Screws
  • Mounting Screws
  • l: 45 mm
  • d: M10
  • Weight: 35 g

Material

Body

  • Steel, hardened

Screw

  • Steel, tempered
Title
Category
Type
Direct download
Download basket
Datasheet 1703.310
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Pull-Down Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.