1702.600 - Universal Gripsets

  • For clamping complex unmachined parts
  • By reworking the individual elements of the universal gripper set, both the gripper height and the support height of the workpiece can be varied

Supplied in handycase consisting of:

  • 4 x gripper studs (Art. No. 1702.710)
  • 4 x gripper studs mounting (Art. No. 1702.720)
  • 4 x supports (Art. No. 1702.730)
  • 8 x shims
  • Support bolts
  • M 10 mounting screws in various lengths
  • M 6 threaded rods in various lengths
  • Socket screw wrench

This article 1702.600 - Universal Gripsets / () is one variant of the article group Universal Gripsets (EH 1702.)

h1 min. [mm]
h2 max. [mm]

More details

Article-No.
Documents
Price [€]
Available
h1 min. [mm]:
18 mm
h2 max. [mm]:
40 mm
Article-No.:
1702.600
Documents
Universal Gripsets
  • h1 min.: 18 mm
  • h2 max.: 40 mm
  • Weight: 148 g
Universal Gripsets

Material

  • On request
Title
Category
Type
Direct download
Download basket
Datasheet 1702.600
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Instruction Manual Multi-Vice MS 125 - Sets
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Gripp Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.