1702.770 - Gripper Studs
smooth

  • With carbide coating for clamping pre-machined or hardened workpieces

This article 1702.770 - Gripper Studs smooth / () is one variant of the article group Gripper Studs smooth (EH 1702.)

h [mm]
Article-No.
Documents
Price [€]
Available
h [mm]:
7 mm
Article-No.:
1702.770
Documents
Gripper Studs
  • h: 7 mm
  • Weight: 22 g
Gripper Studs

Material

  • Steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet 1702.770
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Gripp Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.