1704.600 - Mounting Screws
for jaws for five-sided machining

  • For mounting the wedge adapters on the five-sided machining jaws as well as for mounting the insertable plates on the five-sided machining jaws

This article 1704.600 - Mounting Screws for jaws for five-sided machining / () is one variant of the article group Mounting Screws for jaws for five-sided machining (EH 1704.)

d [mm]
l [mm]

More details

Article-No.
Documents
Price [€]
Available
d [mm]:
M6
l [mm]:
8 mm
Article-No.:
1704.600
Documents
Mounting Screws
  • d: M6
  • l: 8 mm
  • Weight: 3.3 g

Material

  • Steel, tempered
Title
Category
Type
Direct download
Download basket
Datasheet 1704.600
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Five-sided Machining
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.