22720.0034 - Ball-Ended Thrust Screws
headless, round ball

Ball-ended thrust screws with thermoplastic ball are used for pressure sensitive pieces.

Ball-ended thrust screws can also be used for positioning and clamping, tightening or supporting of non-parallel surfaces.

This article 22720.0034 - Ball-Ended Thrust Screws headless, round ball / round ball (d1: M3, l1: 10 mm) is one variant of the article group Ball-Ended Thrust Screws headless, round ball (EH 22720.)

Version
Material
d1 [mm]
l1 [mm]
Load capacity for static load1) max. [kN]
Article-No.
Documents
Price [€]
Available
Version:
round ball
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M3
l1 [mm]:
10 mm
Load capacity for static load1) max. [kN]:
2.5 kN
Article-No.:
22720.0034
Documents
Ball-Ended Thrust Screws
  • round ball, Heat-treated steel
  • d1: M3
  • l1: 10 mm
  • Ball diameter: 1.5 mm
  • WS: 1.5 mm
  • Load capacity for static load1) max.: 2.5 kN
  • Operating temperature range max.: 250 °C
  • Weight: 0.3 g
Ball-Ended Thrust Screws

Material

Ball

  • Ball-bearing steel, hardened

Screw

  • Heat-treated steel, 1200 ±100 N/mm2

Notes

Ball not secured against rotating. 

Special types on request.

References

Thread lock on request, please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet 22720.0034
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Thrust Screws / Ball-Ended Thrust Screws
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball-ended Thrust Screws
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.