22710.0562 - Ball-Ended Thrust Screws
headed, flat-faced ball

Ball-ended thrust screws can also be used for clamping, tightening or supporting of non-parallel surfaces.

The flat-faced, movable ball enables a flat load transmission.

This article 22710.0562 - Ball-Ended Thrust Screws headed, flat-faced ball / bearing surface plain  (d1: M6, l2: ~ 20 mm) is one variant of the article group Ball-Ended Thrust Screws headed, flat-faced ball (EH 22710.)

Version
Material
d1 [mm]
l2 ~ [mm]
Load capacity for static load1) max. [kN]
Article-No.
Documents
Price [€]
Available
Version:
bearing surface plain 
Material:
Heat-treated steel, 1200 ±100 N/mm2
d1 [mm]:
M6
l2 ~ [mm]:
~ 20 mm
Load capacity for static load1) max. [kN]:
9 kN
Article-No.:
22710.0562
Documents
Ball-Ended Thrust Screws
  • bearing surface plain , Heat-treated steel
  • d1: M6
  • l2: ~ 20 mm
  • d2: 10 mm
  • d3: 3.2 mm
  • l3: 6 mm
  • l4: 3 mm
  • Ball diameter: 4 mm
  • WS: 5 mm
  • Load capacity for static load1) max.: 9 kN
  • Weight: 6.1 g
Ball-Ended Thrust Screws

Material

Ball

  • Ball-bearing steel, hardened

Screw

  • Heat-treated steel, 1200 ±100 N/mm2

Notes

Ball not secured against rotating. 

Special types on request.

References

Thread lock on request, please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet 22710.0562
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Thrust Screws / Ball-Ended Thrust Screws
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball-ended Thrust Screws
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.