22980.0108 - Swing Bolts
DIN 444, form B, quality 8.8 high precision design

The high precision design swing bolts exceed the DIN Version's quality. The thread is rolled - the shaft diameter is equal to the roll diameter. The surfaces -s- are machined.

Bore tolerance d2 = H7.

This article 22980.0108 - Swing Bolts DIN 444, form B, quality 8.8 high precision design / (d1: M10, l: 100 mm) is one variant of the article group Swing Bolts DIN 444, form B, quality 8.8 high precision design (EH 22980.)

Material
d1 [mm]
l [mm]
d2 H7 [mm]

More details

Article-No.
Documents
Price [€]
Available
Material:
Heat-treated steel, tempered, quality 8.8, black
d1 [mm]:
M10
l [mm]:
100 mm
d2 H7 [mm]:
10 mm
Article-No.:
22980.0108
Documents
Swing Bolts
  • d1: M10
  • l: 100 mm
  • d2 H7: 10 mm
  • d3: 20 mm
  • b: 26 mm
  • s -0.2: 12 mm
  • Weight: 62 g
Swing Bolts

Material

  • Heat-treated steel, tempered, quality 8.8, black

References

For torques please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet 22980.0108
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.