22060.0008 - Spring Plunger
with internal hexagon

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

This article 22060.0008 - Spring Plunger with internal hexagon / free cutting steel, standard spring load (d1: M8) is one variant of the article group Spring Plungers with internal hexagon (EH 22060.)

Material
Spring load
d1 [mm]
l [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]

More details

Article-No.
Documents
Price [€]
Available
Material:
Steel
Spring load:
Standard
d1 [mm]:
M8
l [mm]:
22 mm
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 38 N
Article-No.:
22060.0008
Documents
Spring Plunger
  • free cutting steel, standard spring load
  • d1: M8
  • d2: 3.5 mm
  • l: 22 mm
  • n: 1.5 mm
  • t: 1.4 mm
  • WS: 2.5 mm
  • Stroke s: 3 mm
  • Spring load1) F1: ~ 8 N
  • Spring load1) F2: ~ 38 N
  • Operating temperature range max.: 250 °C
  • Weight: 5.7 g
Spring Plunger
Product
Article-No.
Available
Product:
Assembly Tool for mounting via slot (pin sided)
d1: M8 mm
Article-No.:
22060.0908
Assembly Tool for mounting via slot (pin sided)
  • Assembly Tool for mounting via slot (pin sided)
  • d1: M8
  • b: 60 mm
  • d: 6.45 mm
  • l: 70 mm
  • Weight: 39 g

Material

Pin

  • Free cutting steel, hardened, blackened

Body

  • Free cutting steel, blackened

Spring

  • Stainless steel

Notes

Special types on request.

Spring plungers are specially tested for spring range and forces.

References

Thread lock on request, please refer to appendix - Technical Data -

Characteristic

Standard spring load: no marking

Assembly

Spring plungers can be mounted and removed by means of the slot or internal hexagon.

Please use a special assembly tool for mounting with a slot (pin side).

Title
Category
Type
Direct download
Download basket
Datasheet 22060.0008
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.