22090.0030 - Spring Plunger
double-sided

To be used for locating and securing, as well as electric connection.

This article 22090.0030 - Spring Plunger double-sided / (d1: 3 mm) is one variant of the article group Spring Plungers double-sided (EH 22090.)

Material
Spring load
d1 [mm]
l1 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]

More details

Article-No.
Documents
Price [€]
Available
Material:
Brass
Spring load:
Standard
d1 [mm]:
3 mm
l1 [mm]:
7.3 mm
Spring load1) F1 ~ [N]:
~ 2 N
Spring load1) F2 ~ [N]:
~ 4.5 N
Article-No.:
22090.0030
Documents
Spring Plunger
  • d1: 3 mm
  • d2: 2.5 mm
  • d3: 3.02 mm
  • l1: 7.3 mm
  • Stroke s: 0.8 mm
  • Spring load1) F1: ~ 2 N
  • Spring load1) F2: ~ 4.5 N
  • Operating temperature range max.: 250 °C
  • Location hole H8: 3 mm
  • Weight: 0.3 g
Spring Plunger

Material

Body

  • Brass

Ball

  • Stainless steel, hardened

Spring

  • Stainless steel

Notes

Special types on request.

Spring plungers are specially tested for spring range and forces.

References

Calculation of indexing resistance, please refer to appendix - Technical Data -

Title
Category
Type
Direct download
Download basket
Datasheet 22090.0030
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.