22810.0012 - Retrieval Units
with sensor

For retrieve a workpiece on a seating element.

The retrieval unit is always built into a seating element as a single system. By means of a simple plug-in connection, it transmits whether a part is located at a specific position, as an electrical signal.

The retrieval unit can be used in combination with various seating elements. For example, the EH 22690 pins from the Halder standard parts are suitable.

Data is transferred via a cable connection. Optionally, the retrieval signal can be transferred by radio. The version with bushing must be used to connect the retrieval unit to the radio transmitter.

The retrieval unit meets the requirements of protection class IP6K7 (highly temperature-resistant and robust).

This article 22810.0012 - Retrieval Units with sensor / retrieval unit with bushing (d1: M12) is one variant of the article group Retrieval Units with sensor (EH 22810.)

Version
picture
d1 [mm]
d2 [mm]
l1 [mm]
h1 min. [mm]
h1 max. [mm]
h2 [mm]
Article-No.
Documents
Price [€]
Available
Version:
retrieval unit with bushing
picture:
1
d1 [mm]:
M12
d2 [mm]:
M12
l1 [mm]:
15 mm
h1 min. [mm]:
41.5 mm
h1 max. [mm]:
59 mm
h2 [mm]:
8 mm
Article-No.:
22810.0012
Documents
Retrieval Units
  • retrieval unit with bushing – picture 1
  • d1: M12
  • d2: M12
  • d3: 25.5 mm
  • l1: 15 mm
  • l2: 18.7 mm
  • l3: 24.3 mm
  • h1 min.: 41.5 mm
  • h1 max.: 59 mm
  • h2: 8 mm
  • h3: 15 mm
  • h4 min.: 10 mm
  • h4 max.: 27.5 mm
  • WS WS1: 36 mm
  • WS WS2: 2 mm
  • WS WS3: 2 mm
  • Operating temperature range min.: -25 °C
  • Operating temperature range max.: 85 °C
  • Weight: 344 g
Retrieval Units
Product
Article-No.
Available
Product:
sensor with bush and silicone cable
for retrieval unit
sensor with bush and silicone cable
Article-No.:
22810.9001
Accessories
  • sensor with bush and silicone cable
  • Weight: 99 g
Product:
sensor with plug and silicone cable
for retrieval unit
sensor with plug and silicone cable
Article-No.:
22810.9002
Accessories
  • sensor with plug and silicone cable
  • Weight: 96 g

Material

Cable

  • Silicone

Sensor

  • Plastic, black

Plug

  • Metal

Body

  • Aluminium, blue anodised

Body

  • Heat-treated steel, tempered, blackened

Notes

Further information on request.

Erwin Halder KG is a registered electrical equipment manufacturer (WEEE-Reg. No. DE 47048902).

Title
Category
Type
Direct download
Download basket
Datasheet 22810.0012
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Retrieval Units
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.