22800.0400 - Positioning Sensors
pneumatical

Used in jigs and fixtures as positioning control for pre-machined workpieces.

Sensitivity accuracy is 0.015-0.075 mm, depending on the workpiece surface.

Contact control is achieved through compressed air backwash and is indicated on the monitoring unit.

This article 22800.0400 - Positioning Sensors pneumatical / with holding bar () is one variant of the article group Positioning Sensors pneumatical (EH 22800.)

Version

More details

Article-No.
Documents
Price [€]
Available
Version:
with holding bar
Article-No.:
22800.0400
Documents
Positioning Sensors
  • with holding bar
  • Weight: 237 g
Positioning Sensors

Material

Seating Pins

  • Tool steel, hardened, ground

Seal

  • PVC

Supporting bar

  • Steel, blackened

Plug-in nipple

  • Brass

Notes

Further information on request.

Title
Category
Type
Direct download
Download basket
Datasheet 22800.0400
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.