22590.0210 - Mounting Pads

Mounting pads can be used as foot or thrust pad. Not parallel bearing surfaces up to 15° degrees can be compensated.

This article 22590.0210 - Mounting Pads / pad and ball element (d1: M10) is one variant of the article group Mounting Pads (EH 22590.)

Version
picture
Material
d1 [mm]
l1 [mm]

More details

Article-No.
Documents
Price [€]
Available
Version:
pad and ball element
picture:
1
Material:
Stainless steel 1.4305
d1 [mm]:
M10
l1 [mm]:
-
Article-No.:
22590.0210
Documents
Mounting Pads
  • pad and ball element – picture 1, Stainless steel
  • d1: M10
  • d2: 32 mm
  • h1: ~ 22 mm
  • h2: 5 mm
  • t: 9 mm
  • WS: 17 mm
  • Load capacity for static load max.: 16 kN
  • Operating temperature range max.: 250 °C
  • Weight: 67 g
Mounting Pads

Material

Ball element

  • Stainless steel 1.4305

Pad

  • Stainless steel 1.4305

Notes

For the versions d1 = M10 and M12 the lock nut conforms to DIN 934.

Title
Category
Type
Direct download
Download basket
Datasheet 22590.0210
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.