22680.0101 - Seating Pins
ribbed or pointed

For workpieces showing a rough surface. Pointed type (picture 2) especially suitable for cast parts.

This article 22680.0101 - Seating Pins ribbed or pointed / with hard metal insert, ribbed, and threaded shank (l1: 20 mm, d1: M10) is one variant of the article group Seating Pins ribbed or pointed (EH 22680.)

Version
picture
l1 [mm]
d1 [mm]
Article-No.
Documents
Price [€]
Available
Version:
with hard metal insert, ribbed, and threaded shank
picture:
1
l1 [mm]:
20 mm
d1 [mm]:
M10
Article-No.:
22680.0101
Documents
Seating Pins
  • with hard metal insert, ribbed, and threaded shank – picture 1
  • l1: 20 mm
  • d1: M10
  • l2: 15 mm
  • d2: 12.5 mm
  • e: 19.6 mm
  • WS: 17 mm
  • Tightening torque max.: 32 Nm
  • Weight: 39 g
Seating Pins

Material

Insert

  • Hard metal, ribbed

Body

  • Heat-treated steel, tempered, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 22680.0101
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.