22630.0014 - Seating Pins
DIN 6321

Seating pins according to DIN 6321 (form A) can be used as supports for workpieces but also as stops and feet.

The supporting surface of the seating pin has no centre.

This article 22630.0014 - Seating Pins DIN 6321 / seating pin, DIN 6321 form A, tolerance l1 = h9 (d1 g6: 25 mm, l1 h9: 10 mm) is one variant of the article group Seating Pins DIN 6321 (EH 22630.)

Version
d1 g6 [mm]
l1 h9 [mm]
d2 n6 [mm]
Article-No.
Documents
Price [€]
Available
Version:
seating pin, DIN 6321 form A, tolerance l1 = h9
d1 g6 [mm]:
25 mm
l1 h9 [mm]:
10 mm
d2 n6 [mm]:
12 mm
Article-No.:
22630.0014
Documents
Seating Pins
  • seating pin, DIN 6321 form A, tolerance l1 = h9
  • d1 g6: 25 mm
  • l1 h9: 10 mm
  • d2 n6: 12 mm
  • l2: 18 mm
  • Location hole D1 H7: 12 mm
  • Weight: 53 g
Seating Pins

Material

  • Tool steel, hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet 22630.0014
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.