22691.0243 - Pins
with plastic bearing surface

Pins with plastic bearing surface can be used as protective supports, stops, and thrust pads. This protects high-quality surfaces from damage.

This article 22691.0243 - Pins with plastic bearing surface / with female thread, body made of plastic (PEEK), bearing surface plain (h ±0.1: 20 mm, d1: M12) is one variant of the article group Pins with plastic bearing surface (EH 22691.)

Version
picture
h - ±0.1 [mm]
d1 [mm]
Article-No.
Documents
Price [€]
Available
Version:
with female thread, body made of plastic (PEEK), bearing surface plain
picture:
3
h ±0.1 [mm]:
20 mm
d1 [mm]:
M12
Article-No.:
22691.0243
Documents
Pins
  • with female thread, body made of plastic (PEEK), bearing surface plain – picture 3
  • h ±0.1: 20 mm
  • d1: M12
  • d2: 22 mm
  • d3: 25 mm
  • t: 12 mm
  • WS1: 22 mm
  • Load capacity for static load max.: 14 kN
  • Tightening torque max.: 10 Nm
  • Operating temperature range min.: -60 °C
  • Operating temperature range max.: 250 °C
  • Weight: 13 g
Pins

Material

Insert

  • Plastic (PEEK), blue

Body

  • Plastic (PEEK), blue
Title
Category
Type
Direct download
Download basket
Datasheet 22691.0243
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.