Hard Metal Inserts

EH 22620.

Basic element to be mounted into clamping devices, clamping jaws, clamping arms, claw feed systems and so forth.

For an abrasion-proof transmission of high holding forces, e. g. on cast or forged pieces.

Your selection resulted in 8 hits

Version
picture
d1 [mm]
h1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
ribbed
picture:
1
d1 [mm]:
8.3 mm
h1 [mm]:
5 mm
Article-No.:
22620.0608
CAD
Documents
Hard Metal Inserts
  • ribbed – picture 1
  • d1 ±0.1: 8.3 mm
  • d2 ±0.2: 9.1 mm
  • d3: ~ 7.7 mm
  • h1: 5 mm
  • t: 2 mm
  • Weight: 3.3 g
show article view
Hard Metal Inserts
Version:
ribbed
picture:
1
d1 [mm]:
11.3 mm
h1 [mm]:
5 mm
Article-No.:
22620.0611
CAD
Documents
Hard Metal Inserts
  • ribbed – picture 1
  • d1 ±0.1: 11.3 mm
  • d2 ±0.2: 12.1 mm
  • d3: ~ 10.6 mm
  • h1: 5 mm
  • t: 2 mm
  • Weight: 5.8 g
show article view
Hard Metal Inserts
Version:
ribbed
picture:
1
d1 [mm]:
12.6 mm
h1 [mm]:
5 mm
Article-No.:
22620.0613
CAD
Documents
Hard Metal Inserts
  • ribbed – picture 1
  • d1 ±0.1: 12.6 mm
  • d2 ±0.2: 13.4 mm
  • d3: ~ 11.9 mm
  • h1: 5 mm
  • t: 3 mm
  • Weight: 6.7 g
show article view
Hard Metal Inserts
Version:
ribbed
picture:
1
d1 [mm]:
16.6 mm
h1 [mm]:
5 mm
Article-No.:
22620.0615
CAD
Documents
Hard Metal Inserts
  • ribbed – picture 1
  • d1 ±0.15: 16.6 mm
  • d2 ±0.2: 17.4 mm
  • d3: ~ 16 mm
  • h1: 5 mm
  • t: 3 mm
  • Weight: 12 g
show article view
Hard Metal Inserts
Version:
ribbed
picture:
1
d1 [mm]:
21.6 mm
h1 [mm]:
5 mm
Article-No.:
22620.0617
CAD
Documents
Hard Metal Inserts
  • ribbed – picture 1
  • d1 ±0.15: 21.6 mm
  • d2 ±0.2: 22.4 mm
  • d3: ~ 21 mm
  • h1: 5 mm
  • t: 3 mm
  • Weight: 21 g
show article view
Hard Metal Inserts
Version:
pointed
picture:
2
d1 [mm]:
8.3 mm
h1 [mm]:
5.8 mm
Article-No.:
22620.0628
CAD
Documents
Hard Metal Inserts
  • pointed – picture 2
  • d1 ±0.1: 8.3 mm
  • d2 ±0.2: 9.1 mm
  • d3: ~ 6.3 mm
  • h1: 5.8 mm
  • h2: 5 mm
  • Weight: 3.6 g
show article view
Hard Metal Inserts
Version:
pointed
picture:
2
d1 [mm]:
11.3 mm
h1 [mm]:
5.8 mm
Article-No.:
22620.0631
CAD
Documents
Hard Metal Inserts
  • pointed – picture 2
  • d1 ±0.1: 11.3 mm
  • d2 ±0.2: 12.1 mm
  • d3: ~ 9.3 mm
  • h1: 5.8 mm
  • h2: 5 mm
  • Weight: 6.7 g
show article view
Hard Metal Inserts
Version:
pointed
picture:
2
d1 [mm]:
12.6 mm
h1 [mm]:
5.8 mm
Article-No.:
22620.0633
CAD
Documents
Hard Metal Inserts
  • pointed – picture 2
  • d1 ±0.1: 12.6 mm
  • d2 ±0.2: 13.4 mm
  • d3: ~ 10 mm
  • h1: 5.8 mm
  • h2: 5 mm
  • Weight: 8.2 g
show article view
Hard Metal Inserts

Material

Insert

  • Hard metal, ribbed
  • Hard metal, pointed

Assembly

Mounting can take place by either soldering, glueing or pressing in. The three positioning tabs guarantee exact centering and when being glued or pressed in, article is secured against rotating. Depending on the individual element choose a mounting diameter between d1 and d2.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22620. Hard Metal Inserts
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.