22620.0082 - Grippers Round/Square
with hard metal insert, ribbed

Basic element to be mounted into clamping devices, clamping jaws, clamping arms, claw feed systems and so forth.

For transmission of high turning moments and holding forces, e.g. on cast and forged pieces.

This article 22620.0082 - Grippers Round/Square with hard metal insert, ribbed / round (d1 -0.13: 20 mm, h1 -0.13: 12 mm) is one variant of the article group Grippers Round/Square with hard metal insert, ribbed (EH 22620.)

Version
picture
d1 -0.13 [mm]
h1 -0.13 [mm]
l1 -0.13 [mm]
Article-No.
Documents
Price [€]
Available
Version:
round
picture:
1
d1 -0.13 [mm]:
20 mm
h1 -0.13 [mm]:
12 mm
l1 -0.13 [mm]:
-
Article-No.:
22620.0082
Documents
Grippers Round/Square
  • round – picture 1
  • d1 -0.13: 20 mm
  • h1 -0.13: 12 mm
  • d2: M6
  • d3: 15.9 mm
  • h2: 4.75 mm
  • h3: 6 mm
  • t: 3 mm
  • Weight: 27 g
Grippers Round/Square

Material

Body

  • Tool steel, blackened

Ribbing

  • Hard metal plate, brazed-in

Assembly

Square type suitable for alignments, thus providing a bearing surface for high holding forces.

Title
Category
Type
Direct download
Download basket
Datasheet 22620.0082
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.