22640.0081 - Feet
DIN 6320 with threaded shank

Feet according to DIN 6320 can be used in fixture construction both as feet and as a seating element and stop.

The bearing surface has no centre.

This article 22640.0081 - Feet DIN 6320 with threaded shank / (h: 15 mm, d1: M8) is one variant of the article group Feet DIN 6320 with threaded shank (EH 22640.)

h [mm]
d1 [mm]
Article-No.
Documents
Price [€]
Available
h [mm]:
15 mm
d1 [mm]:
M8
Article-No.:
22640.0081
Documents
Feet
  • h: 15 mm
  • d1: M8
  • b: 13 mm
  • d2: 10 mm
  • e: 15 mm
  • s: 13 mm
  • Tightening torque max.: 7 Nm
  • Weight: 19 g
Feet

Material

  • Heat-treated steel, unhardened, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 22640.0081
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.