22354.5010 - Threaded Lifting Pins
self-locking, with handle

The carrying element can be used universally for transporting workpieces, workholding systems, components, containers etc. using manual force.

Heavy-duty lifting element with handle for quick and easy use. For lifting loads, the threaded lifting pin is inserted into a threaded hole. In contrast to a ringbolt, time-consuming screwing in and out is therefore unnecessary.

Corrosion and weathering resistant, thus also suitable for outdoor application. Very solid, precipitation-hardened pin with an extreme load capacity.

This article 22354.5010 - Threaded Lifting Pins self-locking, with handle / (d1: M10, l1: 14 mm) is one variant of the article group Threaded Lifting Pins self-locking, with handle (EH 22354.)

d1 [mm]
l1 [mm]
Load capacity F1 [N]
Article-No.
Documents
Price [€]
Available
d1 [mm]:
M10
l1 [mm]:
14 mm
Load capacity F1 [N]:
500 N
Article-No.:
22354.5010
Documents
Threaded Lifting Pins
  • d1: M10
  • l1: 14 mm
  • d2 -0.07: 8.35 mm
  • d3: 21.5 mm
  • d4: 14 mm
  • l2: 20 mm
  • l3: 40 mm
  • l4: 60.3 mm
  • l5: 100 mm
  • l6: 10 mm
  • Load capacity F1: 500 N
  • Locating thread: M10
  • Operating temperature range max.: 250 °C
  • Weight: 197 g
Threaded Lifting Pins

Material

Pin part

  • Stainless steel 1.4542, precipitation-hardened

Handle

  • Aluminium, blue anodised

Press button

  • Aluminium, orange, anodised

Threaded element

  • Stainless steel 1.4542, precipitation-hardened

Spring

  • Stainless steel

Assembly

Threaded lifting pins can be mounted into a thread that is true to gauge.

Mounting:

  1. Press in the button and hold it down.
  2. Insert the threaded lifting pin.
  3. Release the button (The button must be back in its original position. A clearly visible green marking on the press button indicates the correct position.).
  4. Tighten the threaded lifting pin by hand, until it bears compleately on the bearing surface.
  5. It must be ensured that the threaded segments are engaged in the mounting thread.

Dismantling:

  1. Unscrew the threaded lifting pin approx. a quarter of a turn anticlockwise.
  2. Press in the button and hold it down.
  3. Remove the threaded lifting pin.
  4. Release the button.

Operation

Each threaded lifting pin is supplied with operating instructions. This document is also available for download as a PDF.

Title
Category
Type
Direct download
Download basket
Datasheet 22354.5010
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Instruction Manual Threaded Lifting Pins with Handle (EH 22354.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Lifting Devices
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

Non-RoHS compliant

Not compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.