22350.0906 - Locating Bushing
for lifting pins

Locating bushings are used for quick and safe locating of lifting pins EH 22350 / EH 22351.

Corrosion and abrasion resistant.

This article 22350.0906 - Locating Bushing for lifting pins / (d1 H11: 8 mm, d2: M16, For nominal length: 35 mm) is one variant of the article group Locating Bushings for lifting pins (EH 22350.)

d1 H11 [mm]
d2 [mm]
For nominal length [mm]
For lifting pin

More details

Article-No.
Documents
Price [€]
Available
d1 H11 [mm]:
8 mm
d2 [mm]:
M16
For nominal length [mm]:
35 mm
For lifting pin:
22350.0606 / .0706
Article-No.:
22350.0906
Documents
Locating Bushing
  • d1 H11: 8 mm
  • d2: M16
  • For nominal length: 35 mm
  • d3 -0.2: 24 mm
  • d4 +0.3: 9.8 mm
  • l1: 47.5 mm
  • l2: 35 mm
  • WS: 19 mm
  • Tightening torque max.: 75 Nm
  • x: 1.5 mm
  • Load capacity F1: 1.5 kN
  • Load capacity F2: 1.2 kN
  • Load capacity F3: 0.5 kN
  • For lifting pin: 22350.0606 / .0706
  • Weight: 57 g
Locating Bushing

Material

  • Stainless steel 1.4542, precipitation-hardened

Assembly

Safe tolerances and consistent function.  

Easily incorporated into different materials

Can be mounted in blind holes.

For thin-walled parts, lock nuts are used for assembly.

Title
Category
Type
Direct download
Download basket
Datasheet 22350.0906
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lifting Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Lifting Devices
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.