22350.0602 - Lifting Pin
self-locking

Heavy-duty lifting element for quick and easy use, with moveable shackle and locking stud to provide protection against unintentional unlocking. Special lifting devices, e.g. threads for ring bolts, are no longer required on the workpiece.

All versions are corrosion-resistant.

This article 22350.0602 - Lifting Pin self-locking / (d1 -0.04 -0.08: 8 mm, l1 +0.6: 15 mm) is one variant of the article group Lifting Pins self-locking (EH 22350.)

d1 -0.04 -0.08 [mm]
l1 +0.6 [mm]
Load capacity according to DIN EN 13155 F1 [kN]

More details

Article-No.
Documents
Price [€]
Available
d1 -0.04 -0.08 [mm]:
8 mm
l1 +0.6 [mm]:
15 mm
Load capacity according to DIN EN 13155 F1 [kN]:
1.5 kN
Article-No.:
22350.0602
Documents
Lifting Pin
  • d1 -0.04 -0.08: 8 mm
  • l1 +0.6: 15 mm
  • d2: 9.35 mm
  • d3: 21.5 mm
  • d4 min.: 9.85 mm
  • l2 ±0.5: 8.75 mm
  • l3: 25.7 mm
  • l4: 36 mm
  • l5: 27 mm
  • l6: 30 mm
  • l7: 49 mm
  • l8: 87.5 mm
  • l9: 21.5 mm
  • Load capacity according to DIN EN 13155 F1: 1.5 kN
  • Load capacity according to DIN EN 13155 F2: 1.2 kN
  • Load capacity according to DIN EN 13155 F3: 0.5 kN
  • x   min.: 1.5 mm
  • x   max.: 10 mm
  • Location hole H11: 8 mm
  • Operating temperature range max.: 250 °C
  • Weight: 269 g
Lifting Pin

Material

Pin part

  • Heat-treated steel, tempered, manganese phosphated

Press button

  • Aluminium, red anodised

Shackle

  • Heat-treated steel, tempered, manganese phosphated

Spring

  • Stainless Steel

Assembly

Simple H11 boreholes are sufficient.

Mounting: 

  1. Press in the button and hold it down
  2. Insert the lifting pin
  3. Release the button (The button must be back in its original position)

Dismantling:

  1. Press in the button and hold it down.
  2. Remove the lifting pin.
  3. Release the button.

Operation

Each lifting pin contains an instruction manual with an EC Declaration of Conformity.

Title
Category
Type
Direct download
Download basket
Datasheet 22350.0602
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Original operating instructions lifting pins
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Short Instruction Manual Lifting Pins (EH 22350.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Lifting Devices
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.