22170.0115 - Spring Push Plunger
with mounting flange, horizontal

The spring push plungers are used for simple and secure positioning of workpieces or components on stops and support points.

The spring push plunger is designed with a thrust pad that can be rotated 4 x 90° depending on the application.

Below h2, a pull-down effect is created when the thrust pad is installed in the appropriate position.

This article 22170.0115 - Spring Push Plunger with mounting flange, horizontal / plunger wedge-shaped, standard spring load (b1: 39 mm, d1: 6.5 mm) is one variant of the article group Spring Push Plungers with mounting flange, horizontal (EH 22170.)

Material
Version
picture
b1 [mm]
d1 [mm]
Spring load1) - F1 [N]
Spring load1) - F2 [N]

More details

Article-No.
Documents
Price [€]
Available
Material:
Stainless steel
Version:
plunger wedge-shaped, standard spring load
picture:
2
b1 [mm]:
39 mm
d1 [mm]:
6.5 mm
Spring load1) F1 [N]:
17 N
Spring load1) F2 [N]:
33 N
Article-No.:
22170.0115
Documents
Spring Push Plunger
  • plunger wedge-shaped, standard spring load – picture 2, Stainless steel
  • b1: 39 mm
  • d1: 6.5 mm
  • b2: 35 mm
  • b3: 14.5 mm
  • b4: 22 mm
  • h1: 6 mm
  • h2 +0.5: 1 mm
  • h3: 12 mm
  • k1: 27 mm
  • k2: 6.5 mm
  • k3: 15 mm
  • k4: 13.5 mm
  • l1: 8.2 mm
  • l2: 10 mm
  • l3: 4.7 mm
  • Stroke s: 8.2 mm
  • Hexalobular socket: 30
  • Spring load1) F1: 17 N
  • Spring load1) F2: 33 N
  • Weight: 93 g
Spring Push Plunger

Material

Body

  • Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure

Thrust Pad

  • Stainless steel 1.4542

Screw

  • Stainless steel A2

Spring

  • Stainless steel 1.4310

Assembly

Assembly by means of washers ISO 7092.

Title
Category
Type
Direct download
Download basket
Datasheet 22170.0115
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.