Lateral Spring Plungers with spring steel sheet

EH 22160.

The lateral spring plunger with spring steel sheet guarantees a simple and secure positioning of workpieces or components at stops or fixture plates, e.g. in board mounting or before the clamping process in the jig and fixture construction.

The double-sided version allows for serial clamping.

Below h1 is resulting a down hold effect.

Your selection resulted in 4 hits

Material
Version
picture
l1 ±1 [mm]
l2 [mm]
Stroke s [mm]
Spring load F max.1) ~ [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Steel
Version:
one-sided
picture:
1
l1 ±1 [mm]:
55 mm
l2 [mm]:
40 mm
Stroke s [mm]:
1.5 mm
Spring load F max.1) ~ [N]:
~ 55 N
Article-No.:
22160.0006
CAD
Documents
Lateral Spring Plunger
  • one-sided – picture 1
  • l1 ±1: 55 mm
  • l2: 40 mm
  • l3: 20 mm
  • l4: 10 mm
  • l5: 6.6 mm
  • b1 ±0.5: 20 mm
  • b2: 8 mm
  • b3: ~ 22.5 mm
  • h1: 28.5 mm
  • h2 ±1: 43 mm
  • h3: 10 mm
  • R: 22.5 mm
  • Stroke s: 1.5 mm
  • For screw: M6
  • Spring load F max.1): ~ 55 N
  • Operating temperature range max.: 250 °C
  • Weight: 127 g
show article view
Lateral Spring Plunger
Material:
Steel
Version:
one-sided
picture:
1
l1 ±1 [mm]:
72 mm
l2 [mm]:
50 mm
Stroke s [mm]:
1.5 mm
Spring load F max.1) ~ [N]:
~ 170 N
Article-No.:
22160.0012
CAD
Documents
Lateral Spring Plunger
  • one-sided – picture 1
  • l1 ±1: 72 mm
  • l2: 50 mm
  • l3: 23 mm
  • l4: 12 mm
  • l5: 13.5 mm
  • b1 ±0.5: 25 mm
  • b2: 6 mm
  • b3: ~ 29 mm
  • h1: 40.5 mm
  • h2 ±1: 61.5 mm
  • h3: 15 mm
  • R: 32.8 mm
  • Stroke s: 1.5 mm
  • For screw: M12
  • Spring load F max.1): ~ 170 N
  • Operating temperature range max.: 250 °C
  • Weight: 251 g
show article view
Lateral Spring Plunger
Material:
Steel
Version:
double-sided
picture:
2
l1 ±1 [mm]:
55 mm
l2 [mm]:
40 mm
Stroke s [mm]:
1.5 mm
Spring load F max.1) ~ [N]:
~ 55 N
Article-No.:
22160.0206
CAD
Documents
Lateral Spring Plunger
  • double-sided – picture 2
  • l1 ±1: 55 mm
  • l2: 40 mm
  • l3: 20 mm
  • l4: 10 mm
  • l5: 6.6 mm
  • b1 ±0.5: 20 mm
  • b2: 8 mm
  • b3: ~ 25 mm
  • h1: 28.5 mm
  • h2 ±1: 42.5 mm
  • h3: 10 mm
  • R: 22.5 mm
  • Stroke s: 1.5 mm
  • For screw: M6
  • Spring load F max.1): ~ 55 N
  • Operating temperature range max.: 250 °C
  • Weight: 128 g
show article view
Lateral Spring Plunger
Material:
Steel
Version:
double-sided
picture:
2
l1 ±1 [mm]:
72 mm
l2 [mm]:
50 mm
Stroke s [mm]:
1.5 mm
Spring load F max.1) ~ [N]:
~ 170 N
Article-No.:
22160.0212
CAD
Documents
Lateral Spring Plunger
  • double-sided – picture 2
  • l1 ±1: 72 mm
  • l2: 50 mm
  • l3: 23 mm
  • l4: 12 mm
  • l5: 13.5 mm
  • b1 ±0.5: 25 mm
  • b2: 6 mm
  • b3: ~ 33.5 mm
  • h1: 40.5 mm
  • h2 ±1: 61.5 mm
  • h3: 15 mm
  • R: 32.8 mm
  • Stroke s: 1.5 mm
  • For screw: M12
  • Spring load F max.1): ~ 170 N
  • Operating temperature range max.: 250 °C
  • Weight: 256 g
show article view
Lateral Spring Plunger

Material

Spring element

  • Stainless steel

Body

  • Steel, black
Title
Category
Type
Direct download
Download basket
Datasheet EH 22160. Lateral Spring Plungers – with spring steel sheet
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.