To be used for positioning and applying pressure, e.g. during painting and sandblasting.
This article 2B150.0341 - Lateral Plunger with plastic spring and pin - INCH / Heavy spring load (d1: 5/8 in, d2: 0.394 in, Spring load F max.1: ~ 36 lb) is one variant of the article group Lateral Plungers with plastic spring and pin - INCH (EH 2B150.)
More details
1) statistical average value
2) If the workpiece height (y) is less than l2-d2/2, the coordinate dimension (x) must be calculated.
3) deviating pin shape (see drawing)
Body
Spring
Pin
This is a discontinued article.
Version heavy spring load = green spring
Installation by pressing in.
Formula for calculating the center distance for the mounting hole:
l0 = z/2 + w + x,
l0 = center distance,
y = workpiece height,
w = workpiece length,
x = coordinate dimension,
s = stroke,
z = stop diameter
Calculation dimension x:
y greater than or equal to l2 - d2/2,
then x = d2/2 - s
(value x for this case see table)
or
y smaller than l2 - d2/2,
then x = d2/2 - s - [(l2 - d2/2 - y) * 0,123]
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.
Contacts
Contact Standard Parts Contact Workholding Systems Contact Aviation Products RepresentativeContact Form
Information Material
Information material Standard Parts Information material Workholding Systems Information material Aviation ProductsNews
Have a look to our current new parts:
Threaded Lifting Pins with handle Bedding Supports Spring Push Plungers Accessories for spring plungers Index Plungers / Index Bolts Damping Elements Hinges Knurled Nuts / Knurled Thumb Screws