22110.0468 - Positioning Bushings
for index bolts and index plungers

Positioning bushings are suitable for locating the locking pin of the index bolt or index plunger.

Can also be mounted in mounting blocks, die-cast EH 22110. and mounting blocks EH 22120..

Low wear thanks to hardened running ball.

This article 22110.0468 - Positioning Bushings for index bolts and index plungers / (d1: M16 x 1,5 mm, d3 +0.1: 8.2 mm, For pin: 8 mm) is one variant of the article group Positioning Bushings for index bolts and index plungers (EH 22110.)

Material
d1 [mm]
d3 +0.1 [mm]
d2 [mm]
For pin [mm]

More details

Article-No.
Documents
Price [€]
Available
Material:
Steel, hardened, blackened
d1 [mm]:
M16 x 1,5 mm
d3 +0.1 [mm]:
8.2 mm
d2 [mm]:
32 mm
For pin [mm]:
8 mm
Article-No.:
22110.0468
Documents
Positioning Bushings
  • Steel
  • d1: M16 x 1,5 mm
  • d3 +0.1: 8.2 mm
  • d2: 32 mm
  • d4 -0.05: 16 mm
  • l1: 12 mm
  • l2: 20 mm
  • l3: 13 mm
  • l4: 7 mm
  • l5 +0.5: 1.5 mm
  • For pin: 8 mm
  • WS: 6 mm
  • Weight: 36 g
Positioning Bushings

Material

  • Steel, hardened, blackened

Notes

The thread is matched to the mounting blocks for index bolts and index plungers, die-cast (EH 22110.) and mounting blocks for index bolts and index plungers (EH 22120.).

Title
Category
Type
Direct download
Download basket
Datasheet 22110.0468
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.