22122.0220 - Index Plungers
with rapid locking head

Index plungers are used for indexing bores.

This article 22122.0220 - Index Plungers with rapid locking head / (d1 -0.02 -0.04: 8 mm, d2: M16 x 1,5 mm, l2 min.: 12 mm) is one variant of the article group Index Plungers with rapid locking head (EH 22122.)

Material
d1 -0.02 -0.04 [mm]
d2 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]
Article-No.
Documents
Price [€]
Available
Material:
Steel
d1 -0.02 -0.04 [mm]:
8 mm
d2 [mm]:
M16 x 1,5 mm
Spring load1) F1 ~ [N]:
~ 8.5 N
Spring load1) F2 ~ [N]:
~ 28 N
Article-No.:
22122.0220
Documents
Index Plungers
  • Steel
  • d1 -0.02 -0.04: 8 mm
  • d2: M16 x 1,5 mm
  • l2 min.: 12 mm
  • d3: 30 mm
  • l1: ~ 59.5 mm
  • l3: 26 mm
  • l4: 8 mm
  • WS: 19 mm
  • Spring load1) F1: ~ 8.5 N
  • Spring load1) F2: ~ 28 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 78 g
Index Plungers

Material

Body

  • Steel, blackened

Press button

  • Thermoplastic POM, red

Locking pin

  • Steel, hardened

Knob

  • Thermoplastic PA 6, black-grey, matt

Notes

Knob not removable.

Lock nuts have to be purchased separately.

Assembly

The screw length can be adapted by distance collars for index plungers (EH 22120.).

Operation

The locking pin is drawn in and locked by pulling the knob. The projecting red press button indicates the locking position (locking pin drawn in). Pushing the red press button causes the locking pin to jump back into the locking position.

Title
Category
Type
Direct download
Download basket
Datasheet 22122.0220
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.