22120.0936 - Index Plungers
with mounting flange

Index plungers are used for indexing bores.

For fixing onto thin walled parts.

The small dimensions are a feature of these index plungers.

This article 22120.0936 - Index Plungers with mounting flange / with locking (d1 -0.02 -0.05: 6 mm, l2: 6 mm) is one variant of the article group Index Plungers with mounting flange (EH 22120.)

Material
Version
picture
d1 -0.02 -0.05 [mm]
l2 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]

More details

Article-No.
Documents
Price [€]
Available
Material:
Steel
Version:
with locking
picture:
2
d1 -0.02 -0.05 [mm]:
6 mm
l2 [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 8.5 N
Spring load1) F2 ~ [N]:
~ 22 N
Article-No.:
22120.0936
Documents
Index Plungers
  • with locking – picture 2, Steel
  • d1 -0.02 -0.05: 6 mm
  • l2: 6 mm
  • b1: 40 mm
  • b2: 18 mm
  • d2 -0.02 -0.1: 10 mm
  • d3: 25 mm
  • d4: 4.3 mm
  • d5: 8.3 mm
  • k: 30 mm
  • l1: 37 mm
  • l3 -0.15: 2.5 mm
  • l4: 4.5 mm
  • s: 6 mm
  • Spring load1) F1: ~ 8.5 N
  • Spring load1) F2: ~ 22 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 36 g
Index Plungers

Material

Flange

  • Zinc die-cast, zinc-plated by galvanization

Locking pin

  • Steel, hardened

Knob

  • Thermoplastic PA 6, black, dull

Notes

Knob not removable.

Operation

When using locking index plungers the knob is pulled out and turned 90°.

Title
Category
Type
Direct download
Download basket
Datasheet 22120.0936
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.