22111.0010 - Index Plungers
with locking mechanism push-lock

Index plungers are used for indexing bores.

These index plungers can be locked or unlocked by pressing the button. This push-lock function is based on the built-in mechanism according to the well-known "biros principle". This design and mode of operation make the index plungers suitable for restricted installation situations. By countersinking the index plunger when locked, it can also be protected against any incorrect operation.

This article 22111.0010 - Index Plungers with locking mechanism push-lock / (d1 -0.02 -0.05: 6 mm) is one variant of the article group Index Plungers with locking mechanism push-lock (EH 22111.)

d1 -0.02 -0.05 [mm]
d2 [mm]
d3 [mm]
Spring load1) - F1 [N]
Spring load1) - F2 [N]
Article-No.
Documents
Price [€]
Available
d1 -0.02 -0.05 [mm]:
6 mm
d2 [mm]:
M12 x 1,5 mm
d3 [mm]:
19 mm
Spring load1) F1 [N]:
8.5 N
Spring load1) F2 [N]:
25 N
Article-No.:
22111.0010
Documents
Index Plungers
  • d1 -0.02 -0.05: 6 mm
  • d2: M12 x 1,5 mm
  • d3: 19 mm
  • l1: 38 mm
  • l2 min.: 6 mm
  • l3: 19.5 mm
  • l4: 9 mm
  • l5: 44.5 mm
  • WS: 13 mm
  • Spring load1) F1: 8.5 N
  • Spring load1) F2: 25 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 61 g
Index Plungers
Product
Article-No.
CAD
Available
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M12 x 1,5 mm
Article-No.:
22120.0116
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Steel
  • d2: M12 x 1,5 mm
  • TextTabueberschrift#233WS: 18 mm
  • Weight: 7.5 g

Material

Body

  • Steel, blackened

Locking pin

  • Steel, nitrided

Knob

  • Thermoplastic PA 6, black, dull

Notes

Knob not removable.

Lock nuts have to be purchased separately.

Operation

By pressing the button, the locking pin is automatically extended and engaged. Pressing the button again to unlock the locking pin and retract it automatically with spring force.

Title
Category
Type
Direct download
Download basket
Datasheet 22111.0010
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.