22120.0005 - Index Plungers
with hexagon collar

Index plungers are used for indexing bores.

This article 22120.0005 - Index Plungers with hexagon collar / with knob (d1 -0.02 -0.05: 5 mm) is one variant of the article group Index Plungers with hexagon collar (EH 22120.)

Material
Version
d1 -0.02 -0.05 [mm]
d2 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]

More details

Article-No.
Documents
Price [€]
Available
Material:
Steel
Version:
with knob
d1 -0.02 -0.05 [mm]:
5 mm
d2 [mm]:
M10 x 1 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 14 N
Article-No.:
22120.0005
Documents
Index Plungers
  • with knob – picture 1, Free cutting steel
  • d1 -0.02 -0.05: 5 mm
  • d2: M10 x 1 mm
  • d3: 21 mm
  • l1: ~ 45 mm
  • l2 min.: 5 mm
  • l3: 17 mm
  • l4: 5 mm
  • l6 min.: 15 mm
  • WS: 12 mm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 14 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 19 g
Index Plungers
Product
Article-No.
CAD
Available
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M10 x 1 mm
Article-No.:
22120.0115
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Steel
  • d2: M10 x 1 mm
  • TextTabueberschrift#233WS: 16 mm
  • Weight: 5.2 g

Material

Body

  • Free cutting steel, blackened

Locking pin

  • Steel, hardened

Knob

  • Thermoplastic PA 6, black, dull

Notes

Knob not removable.

Lock nuts have to be purchased separately.

Assembly

The screw length can be adapted by distance collars for index plungers (EH 22120.).

Title
Category
Type
Direct download
Download basket
Datasheet 22120.0005
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.