22120.0806 - Index Plungers
threadless, weldable

Index plungers are used for indexing bores.

This article 22120.0806 - Index Plungers threadless, weldable / with knob (d1 -0.02 -0.05: 6 mm) is one variant of the article group Index Plungers threadless, weldable (EH 22120.)

Material
Version
picture
d1 -0.02 -0.05 [mm]
d2 h9 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]

More details

Article-No.
Documents
Price [€]
Available
Material:
Steel
Version:
with knob
picture:
1
d1 -0.02 -0.05 [mm]:
6 mm
d2 h9 [mm]:
14 mm
Spring load1) F1 ~ [N]:
~ 6.5 N
Spring load1) F2 ~ [N]:
~ 15 N
Article-No.:
22120.0806
Documents
Index Plungers
  • with knob – picture 1
  • d1 -0.02 -0.05: 6 mm
  • d2 h9: 14 mm
  • d3: 25 mm
  • l1: ~ 54.5 mm
  • l2 min.: 6 mm
  • l3: 26 mm
  • Spring load1) F1: ~ 6.5 N
  • Spring load1) F2: ~ 15 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 40 g
Index Plungers

Material

Body

  • Steel, blackened, weldable

Locking pin

  • Steel, hardened

Knob

  • Thermoplastic PA 6, black

Notes

Knob not removable.

Assembly

Attached by welding or glueing.

Title
Category
Type
Direct download
Download basket
Datasheet 22120.0806
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.