Your selection resulted in 42 hits
Version:
with plastic cover for grip
d1 -0.02 -0.04 [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 8.5 N
Spring load1) F2 ~ [N]:
~ 19.5 N
- with plastic cover for grip – picture 2, Free cutting steel
- d1 -0.02 -0.04: 5 mm
- d2: M12 x 1,5 mm
- d3: 12 mm
- l1: 47 mm
- l2: 8 mm
- l3: 26 mm
- l5: 32 mm
- Spring load1) F1: ~ 8.5 N
- Spring load1) F2: ~ 19.5 N
- Operating temperature range max.: 80 °C
- Operating temperature range min.: -30 °C
- Weight: 30 g
show article view
Version:
with plastic cover for grip
d1 -0.02 -0.04 [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 8.5 N
Spring load1) F2 ~ [N]:
~ 19.5 N
- with plastic cover for grip – picture 2, Free cutting steel
- d1 -0.02 -0.04: 6 mm
- d2: M12 x 1,5 mm
- d3: 12 mm
- l1: 47 mm
- l2: 8 mm
- l3: 26 mm
- l5: 32 mm
- Spring load1) F1: ~ 8.5 N
- Spring load1) F2: ~ 19.5 N
- Operating temperature range max.: 80 °C
- Operating temperature range min.: -30 °C
- Weight: 30 g
show article view
Version:
with plastic cover for grip
d1 -0.02 -0.04 [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 11.5 N
Spring load1) F2 ~ [N]:
~ 30.5 N
- with plastic cover for grip – picture 2, Free cutting steel
- d1 -0.02 -0.04: 6 mm
- d2: M16 x 1,5 mm
- d3: 16 mm
- l1: 56 mm
- l2: 10 mm
- l3: 30 mm
- l5: 42 mm
- Spring load1) F1: ~ 11.5 N
- Spring load1) F2: ~ 30.5 N
- Operating temperature range max.: 80 °C
- Operating temperature range min.: -30 °C
- Weight: 61 g
show article view
Version:
with plastic cover for grip
d1 -0.02 -0.04 [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 8.5 N
Spring load1) F2 ~ [N]:
~ 19.5 N
- with plastic cover for grip – picture 2, Free cutting steel
- d1 -0.02 -0.04: 8 mm
- d2: M12 x 1,5 mm
- d3: 12 mm
- l1: 47 mm
- l2: 8 mm
- l3: 26 mm
- l5: 32 mm
- Spring load1) F1: ~ 8.5 N
- Spring load1) F2: ~ 19.5 N
- Operating temperature range max.: 80 °C
- Operating temperature range min.: -30 °C
- Weight: 32 g
show article view
Version:
with plastic cover for grip
d1 -0.02 -0.04 [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 11.5 N
Spring load1) F2 ~ [N]:
~ 30.5 N
- with plastic cover for grip – picture 2, Free cutting steel
- d1 -0.02 -0.04: 8 mm
- d2: M16 x 1,5 mm
- d3: 16 mm
- l1: 56 mm
- l2: 10 mm
- l3: 30 mm
- l5: 42 mm
- Spring load1) F1: ~ 11.5 N
- Spring load1) F2: ~ 30.5 N
- Operating temperature range max.: 80 °C
- Operating temperature range min.: -30 °C
- Weight: 63 g
show article view
Version:
with plastic cover for grip
d1 -0.02 -0.04 [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 21 N
Spring load1) F2 ~ [N]:
~ 57.5 N
- with plastic cover for grip – picture 2, Free cutting steel
- d1 -0.02 -0.04: 8 mm
- d2: M20 x 1,5 mm
- d3: 20 mm
- l1: 69 mm
- l2: 12 mm
- l3: 36 mm
- l5: 52 mm
- Spring load1) F1: ~ 21 N
- Spring load1) F2: ~ 57.5 N
- Operating temperature range max.: 80 °C
- Operating temperature range min.: -30 °C
- Weight: 124 g
show article view
Version:
with plastic cover for grip
d1 -0.02 -0.04 [mm]:
10 mm
Spring load1) F1 ~ [N]:
~ 11.5 N
Spring load1) F2 ~ [N]:
~ 30.5 N
- with plastic cover for grip – picture 2, Free cutting steel
- d1 -0.02 -0.04: 10 mm
- d2: M16 x 1,5 mm
- d3: 16 mm
- l1: 56 mm
- l2: 10 mm
- l3: 30 mm
- l5: 42 mm
- Spring load1) F1: ~ 11.5 N
- Spring load1) F2: ~ 30.5 N
- Operating temperature range max.: 80 °C
- Operating temperature range min.: -30 °C
- Weight: 66 g
show article view
Version:
with plastic cover for grip
d1 -0.02 -0.04 [mm]:
10 mm
Spring load1) F1 ~ [N]:
~ 21 N
Spring load1) F2 ~ [N]:
~ 57.5 N
- with plastic cover for grip – picture 2, Free cutting steel
- d1 -0.02 -0.04: 10 mm
- d2: M20 x 1,5 mm
- d3: 20 mm
- l1: 69 mm
- l2: 12 mm
- l3: 36 mm
- l5: 52 mm
- Spring load1) F1: ~ 21 N
- Spring load1) F2: ~ 57.5 N
- Operating temperature range max.: 80 °C
- Operating temperature range min.: -30 °C
- Weight: 128 g
show article view
Version:
with plastic cover for grip
d1 -0.02 -0.04 [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 21 N
Spring load1) F2 ~ [N]:
~ 57.5 N
- with plastic cover for grip – picture 2, Free cutting steel
- d1 -0.02 -0.04: 12 mm
- d2: M20 x 1,5 mm
- d3: 20 mm
- l1: 69 mm
- l2: 12 mm
- l3: 36 mm
- l5: 52 mm
- Spring load1) F1: ~ 21 N
- Spring load1) F2: ~ 57.5 N
- Operating temperature range max.: 80 °C
- Operating temperature range min.: -30 °C
- Weight: 131 g
show article view
Material:
Stainless steel
Version:
with plastic cover for grip
d1 -0.02 -0.04 [mm]:
5 mm
Spring load1) F1 ~ [N]:
~ 8.5 N
Spring load1) F2 ~ [N]:
~ 19.5 N
- with plastic cover for grip – picture 2, Stainless steel
- d1 -0.02 -0.04: 5 mm
- d2: M12 x 1,5 mm
- d3: 12 mm
- l1: 47 mm
- l2: 8 mm
- l3: 26 mm
- l5: 32 mm
- Spring load1) F1: ~ 8.5 N
- Spring load1) F2: ~ 19.5 N
- Operating temperature range max.: 80 °C
- Operating temperature range min.: -30 °C
- Weight: 30 g
show article view
Material:
Stainless steel
Version:
with plastic cover for grip
d1 -0.02 -0.04 [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 8.5 N
Spring load1) F2 ~ [N]:
~ 19.5 N
- with plastic cover for grip – picture 2, Stainless steel
- d1 -0.02 -0.04: 6 mm
- d2: M12 x 1,5 mm
- d3: 12 mm
- l1: 47 mm
- l2: 8 mm
- l3: 26 mm
- l5: 32 mm
- Spring load1) F1: ~ 8.5 N
- Spring load1) F2: ~ 19.5 N
- Operating temperature range max.: 80 °C
- Operating temperature range min.: -30 °C
- Weight: 30 g
show article view
Material:
Stainless steel
Version:
with plastic cover for grip
d1 -0.02 -0.04 [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 11.5 N
Spring load1) F2 ~ [N]:
~ 30.5 N
- with plastic cover for grip – picture 2, Stainless steel
- d1 -0.02 -0.04: 6 mm
- d2: M16 x 1,5 mm
- d3: 16 mm
- l1: 56 mm
- l2: 10 mm
- l3: 30 mm
- l5: 42 mm
- Spring load1) F1: ~ 11.5 N
- Spring load1) F2: ~ 30.5 N
- Operating temperature range max.: 80 °C
- Operating temperature range min.: -30 °C
- Weight: 61 g
show article view
Material:
Stainless steel
Version:
with plastic cover for grip
d1 -0.02 -0.04 [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 8.5 N
Spring load1) F2 ~ [N]:
~ 19.5 N
- with plastic cover for grip – picture 2, Stainless steel
- d1 -0.02 -0.04: 8 mm
- d2: M12 x 1,5 mm
- d3: 12 mm
- l1: 47 mm
- l2: 8 mm
- l3: 26 mm
- l5: 32 mm
- Spring load1) F1: ~ 8.5 N
- Spring load1) F2: ~ 19.5 N
- Operating temperature range max.: 80 °C
- Operating temperature range min.: -30 °C
- Weight: 32 g
show article view
Material:
Stainless steel
Version:
with plastic cover for grip
d1 -0.02 -0.04 [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 11.5 N
Spring load1) F2 ~ [N]:
~ 30.5 N
- with plastic cover for grip – picture 2, Stainless steel
- d1 -0.02 -0.04: 8 mm
- d2: M16 x 1,5 mm
- d3: 16 mm
- l1: 56 mm
- l2: 10 mm
- l3: 30 mm
- l5: 42 mm
- Spring load1) F1: ~ 11.5 N
- Spring load1) F2: ~ 30.5 N
- Operating temperature range max.: 80 °C
- Operating temperature range min.: -30 °C
- Weight: 63 g
show article view
Material:
Stainless steel
Version:
with plastic cover for grip
d1 -0.02 -0.04 [mm]:
8 mm
Spring load1) F1 ~ [N]:
~ 21 N
Spring load1) F2 ~ [N]:
~ 57.5 N
- with plastic cover for grip – picture 2, Stainless steel
- d1 -0.02 -0.04: 8 mm
- d2: M20 x 1,5 mm
- d3: 20 mm
- l1: 69 mm
- l2: 12 mm
- l3: 36 mm
- l5: 52 mm
- Spring load1) F1: ~ 21 N
- Spring load1) F2: ~ 57.5 N
- Operating temperature range max.: 80 °C
- Operating temperature range min.: -30 °C
- Weight: 124 g
show article view
Material:
Stainless steel
Version:
with plastic cover for grip
d1 -0.02 -0.04 [mm]:
10 mm
Spring load1) F1 ~ [N]:
~ 11.5 N
Spring load1) F2 ~ [N]:
~ 30.5 N
- with plastic cover for grip – picture 2, Stainless steel
- d1 -0.02 -0.04: 10 mm
- d2: M16 x 1,5 mm
- d3: 16 mm
- l1: 56 mm
- l2: 10 mm
- l3: 30 mm
- l5: 42 mm
- Spring load1) F1: ~ 11.5 N
- Spring load1) F2: ~ 30.5 N
- Operating temperature range max.: 80 °C
- Operating temperature range min.: -30 °C
- Weight: 66 g
show article view
Material:
Stainless steel
Version:
with plastic cover for grip
d1 -0.02 -0.04 [mm]:
10 mm
Spring load1) F1 ~ [N]:
~ 21 N
Spring load1) F2 ~ [N]:
~ 57.5 N
- with plastic cover for grip – picture 2, Stainless steel
- d1 -0.02 -0.04: 10 mm
- d2: M20 x 1,5 mm
- d3: 20 mm
- l1: 69 mm
- l2: 12 mm
- l3: 36 mm
- l5: 52 mm
- Spring load1) F1: ~ 21 N
- Spring load1) F2: ~ 57.5 N
- Operating temperature range max.: 80 °C
- Operating temperature range min.: -30 °C
- Weight: 128 g
show article view
Material:
Stainless steel
Version:
with plastic cover for grip
d1 -0.02 -0.04 [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 21 N
Spring load1) F2 ~ [N]:
~ 57.5 N
- with plastic cover for grip – picture 2, Stainless steel
- d1 -0.02 -0.04: 12 mm
- d2: M20 x 1,5 mm
- d3: 20 mm
- l1: 69 mm
- l2: 12 mm
- l3: 36 mm
- l5: 52 mm
- Spring load1) F1: ~ 21 N
- Spring load1) F2: ~ 57.5 N
- Operating temperature range max.: 80 °C
- Operating temperature range min.: -30 °C
- Weight: 131 g
show article view
Material
Body
- Free cutting steel, blackened
- Stainless steel 1.4305
Locking pin
- Steel, hardened
- Stainless steel 1.4305, nickel-plated
Catch
- Free cutting steel, blackened
- Dry powdered metal 1.4404
Plastic cap
- Thermoplastic, black, dull
Notes
Lock nuts have to be purchased separately.
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M10 x 1 mm
- Lock nuts ISO 8675 (DIN 439), Steel
- d2: M10 x 1 mm
- TextTabueberschrift#233WS: 16 mm
- Weight: 5.2 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M12 x 1,5 mm
- Lock nuts ISO 8675 (DIN 439), Steel
- d2: M12 x 1,5 mm
- TextTabueberschrift#233WS: 18 mm
- Weight: 7.5 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M16 x 1,5 mm
- Lock nuts ISO 8675 (DIN 439), Steel
- d2: M16 x 1,5 mm
- TextTabueberschrift#233WS: 24 mm
- Weight: 15 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M20 x 1,5 mm
- Lock nuts ISO 8675 (DIN 439), Steel
- d2: M20 x 1,5 mm
- TextTabueberschrift#233WS: 30 mm
- Weight: 32 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M10 x 1 mm
- Lock nuts ISO 8675 (DIN 439), Stainless steel
- d2: M10 x 1 mm
- TextTabueberschrift#233WS: 16 mm
- Weight: 5.2 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M12 x 1,5 mm
- Lock nuts ISO 8675 (DIN 439), Stainless steel
- d2: M12 x 1,5 mm
- TextTabueberschrift#233WS: 18 mm
- Weight: 7.5 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M16 x 1,5 mm
- Lock nuts ISO 8675 (DIN 439), Stainless steel
- d2: M16 x 1,5 mm
- TextTabueberschrift#233WS: 24 mm
- Weight: 15 g
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M20 x 1,5 mm
- Lock nuts ISO 8675 (DIN 439), Stainless steel
- d2: M20 x 1,5 mm
- TextTabueberschrift#233WS: 30 mm
- Weight: 32 g
Operation
By turning the index bolt 180° the locking pin will be pulled-in and secured by a notched catch (when locking pin should not overhang).
Please select a variant (article number in the order table tab) for complete and detailed compliance information.