22120.0310 - Index Bolts

Index bolts are used for indexing purposes.

Plastic cover for grip allows better handling.

This article 22120.0310 - Index Bolts / without plastic cover for grip (d1 -0.02 -0.04: 5 mm, d2: M10 x 1 mm) is one variant of the article group Index Bolts (EH 22120.)

Material
Version
d1 -0.02 -0.04 [mm]
d2 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]
Article-No.
Documents
Price [€]
Available
Material:
Stainless steel
Version:
without plastic cover for grip
d1 -0.02 -0.04 [mm]:
5 mm
d2 [mm]:
M10 x 1 mm
Spring load1) F1 ~ [N]:
~ 7 N
Spring load1) F2 ~ [N]:
~ 20 N
Article-No.:
22120.0310
Documents
Index Bolts
  • without plastic cover for grip – picture 1, Stainless steel
  • d1 -0.02 -0.04: 5 mm
  • d2: M10 x 1 mm
  • d3: 10 mm
  • l1: 37.5 mm
  • l2: 6 mm
  • l3: 19 mm
  • l4: 21 mm
  • Spring load1) F1: ~ 7 N
  • Spring load1) F2: ~ 20 N
  • Operating temperature range max.: 250 °C
  • Weight: 18 g
Index Bolts
Product
Article-No.
CAD
Available
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M10 x 1 mm
Article-No.:
22120.0515
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Stainless steel
  • d2: M10 x 1 mm
  • TextTabueberschrift#233WS: 16 mm
  • Weight: 5.2 g

Material

Body

  • Stainless steel 1.4305

Locking pin

  • Stainless steel 1.4305, nickel-plated

Catch

  • Dry powdered metal 1.4404

Notes

Lock nuts have to be purchased separately.

Operation

By turning the index bolt 180° the locking pin will be pulled-in and secured by a notched catch (when locking pin should not overhang).

Title
Category
Type
Direct download
Download basket
Datasheet 22120.0310
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.