22560.0440 - Thrust Pad
DIN 6311 and low model

Combinable with grub screws DIN 6332 with thrust point EH 22540.

This article 22560.0440 - Thrust Pad DIN 6311 and low model / low model, with increased thrust area and spring retainer (d1: 40 mm) is one variant of the article group Thrust Pads DIN 6311 and low model (EH 22560.)

Version
Material
picture
d1 [mm]
For grub screws with thrust point DIN 6332 [mm]

More details

Article-No.
Documents
Price [€]
Available
Version:
low model, with increased thrust area and spring retainer
Material:
Steel, case-hardened, blackened. Snap ring inlayed.
picture:
2
d1 [mm]:
40 mm
For grub screws with thrust point DIN 6332 [mm]:
M16
Article-No.:
22560.0440
Documents
Thrust Pad
  • low model, with increased thrust area and spring retainer – picture 2, Steel
  • d1: 40 mm
  • d2 H12: 12.1 mm
  • d4: 22 mm
  • h1: 12 mm
  • h2: 7 mm
  • t1: 7 mm
  • For grub screws with thrust point DIN 6332: M16
  • α min.: 5°
  • Weight: 75 g
Thrust Pad

Material

  • Steel, case-hardened, blackened. Snap ring inlayed.

Assembly

The thrust pad is to be held the way the spring retainer lies in the recess with its open side at the bottom. The grub screw is inclined as far as possible in the direction of the open side of the ring and pressed in.

Title
Category
Type
Direct download
Download basket
Datasheet 22560.0440
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.