Clamp Lock Pins with button handle

EH 22410. /EH 22420.

For rapid fastening, locking, adjusting, replacing, and securing in blind holes (H11) without additional locating bushings.

Quick and easy to release for connections which are made repeatedly. Flexible use because the balls are clamped between bolt and hole.

All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.

Your selection resulted in 46 hits

Material
d1 -0.04 -0.08 [mm]
l1 +2 -1 [mm]
Shearing resistance, two-shear2) min. [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
6 mm
l1 +2 -1 [mm]:
20 mm
Shearing resistance, two-shear2) min. [kN]:
35 kN
Article-No.:
22420.0024
CAD
Documents
Clamp Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 6 mm
  • l1 +2 -1: 20 mm
  • d2 +0.1 -0.05: 6.2 mm
  • d3: 11.3 mm
  • d4: 20 mm
  • l2: 27.4 mm
  • l3: 20.7 mm
  • l4: 17.6 mm
  • l5: 14.6 mm
  • Holding force1) min. Steel, soft: 120 N
  • Location hole H11: 6 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 150 °C
  • Weight: 15 g
  • Shearing resistance, two-shear2) min.: 35 kN
show article view
Clamp Lock Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
6 mm
l1 +2 -1 [mm]:
40 mm
Shearing resistance, two-shear2) min. [kN]:
35 kN
Article-No.:
22420.0028
CAD
Documents
Clamp Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 6 mm
  • l1 +2 -1: 40 mm
  • d2 +0.1 -0.05: 6.2 mm
  • d3: 11.3 mm
  • d4: 20 mm
  • l2: 47.4 mm
  • l3: 20.7 mm
  • l4: 17.6 mm
  • l5: 14.6 mm
  • Holding force1) min. Steel, soft: 120 N
  • Location hole H11: 6 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 150 °C
  • Weight: 19 g
  • Shearing resistance, two-shear2) min.: 35 kN
show article view
Clamp Lock Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
6 mm
l1 +2 -1 [mm]:
60 mm
Shearing resistance, two-shear2) min. [kN]:
35 kN
Article-No.:
22420.0032
CAD
Documents
Clamp Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 6 mm
  • l1 +2 -1: 60 mm
  • d2 +0.1 -0.05: 6.2 mm
  • d3: 11.3 mm
  • d4: 20 mm
  • l2: 67.4 mm
  • l3: 20.7 mm
  • l4: 17.6 mm
  • l5: 14.6 mm
  • Holding force1) min. Steel, soft: 120 N
  • Location hole H11: 6 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 150 °C
  • Weight: 23 g
  • Shearing resistance, two-shear2) min.: 35 kN
show article view
Clamp Lock Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
8 mm
l1 +2 -1 [mm]:
10 mm
Shearing resistance, two-shear2) min. [kN]:
63 kN
Article-No.:
22420.0042
CAD
Documents
Clamp Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 8 mm
  • l1 +2 -1: 10 mm
  • d2 +0.1 -0.05: 8.3 mm
  • d3: 14.1 mm
  • d4: 25 mm
  • l2: 18.6 mm
  • l3: 27.3 mm
  • l4: 22.6 mm
  • l5: 18.6 mm
  • Holding force1) min. Steel, soft: 120 N
  • Location hole H11: 8 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 150 °C
  • Weight: 25 g
  • Shearing resistance, two-shear2) min.: 63 kN
show article view
Clamp Lock Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
8 mm
l1 +2 -1 [mm]:
20 mm
Shearing resistance, two-shear2) min. [kN]:
63 kN
Article-No.:
22420.0044
CAD
Documents
Clamp Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 8 mm
  • l1 +2 -1: 20 mm
  • d2 +0.1 -0.05: 8.3 mm
  • d3: 14.1 mm
  • d4: 25 mm
  • l2: 28.6 mm
  • l3: 27.3 mm
  • l4: 22.6 mm
  • l5: 18.6 mm
  • Holding force1) min. Steel, soft: 120 N
  • Location hole H11: 8 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 150 °C
  • Weight: 29 g
  • Shearing resistance, two-shear2) min.: 63 kN
show article view
Clamp Lock Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
8 mm
l1 +2 -1 [mm]:
40 mm
Shearing resistance, two-shear2) min. [kN]:
63 kN
Article-No.:
22420.0048
CAD
Documents
Clamp Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 8 mm
  • l1 +2 -1: 40 mm
  • d2 +0.1 -0.05: 8.3 mm
  • d3: 14.1 mm
  • d4: 25 mm
  • l2: 48.6 mm
  • l3: 27.3 mm
  • l4: 22.6 mm
  • l5: 18.6 mm
  • Holding force1) min. Steel, soft: 120 N
  • Location hole H11: 8 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 150 °C
  • Weight: 36 g
  • Shearing resistance, two-shear2) min.: 63 kN
show article view
Clamp Lock Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
8 mm
l1 +2 -1 [mm]:
60 mm
Shearing resistance, two-shear2) min. [kN]:
63 kN
Article-No.:
22420.0052
CAD
Documents
Clamp Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 8 mm
  • l1 +2 -1: 60 mm
  • d2 +0.1 -0.05: 8.3 mm
  • d3: 14.1 mm
  • d4: 25 mm
  • l2: 68.6 mm
  • l3: 27.3 mm
  • l4: 22.6 mm
  • l5: 18.6 mm
  • Holding force1) min. Steel, soft: 120 N
  • Location hole H11: 8 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 150 °C
  • Weight: 43 g
  • Shearing resistance, two-shear2) min.: 63 kN
show article view
Clamp Lock Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
8 mm
l1 +2 -1 [mm]:
80 mm
Shearing resistance, two-shear2) min. [kN]:
63 kN
Article-No.:
22420.0056
CAD
Documents
Clamp Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 8 mm
  • l1 +2 -1: 80 mm
  • d2 +0.1 -0.05: 8.3 mm
  • d3: 14.1 mm
  • d4: 25 mm
  • l2: 88.6 mm
  • l3: 27.3 mm
  • l4: 22.6 mm
  • l5: 18.6 mm
  • Holding force1) min. Steel, soft: 120 N
  • Location hole H11: 8 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 150 °C
  • Weight: 51 g
  • Shearing resistance, two-shear2) min.: 63 kN
show article view
Clamp Lock Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
10 mm
l1 +2 -1 [mm]:
20 mm
Shearing resistance, two-shear2) min. [kN]:
100 kN
Article-No.:
22420.0062
CAD
Documents
Clamp Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 10 mm
  • l1 +2 -1: 20 mm
  • d2 +0.1 -0.05: 10.3 mm
  • d3: 14.1 mm
  • d4: 25 mm
  • l2: 30 mm
  • l3: 27.3 mm
  • l4: 22.6 mm
  • l5: 18.6 mm
  • Holding force1) min. Steel, soft: 120 N
  • Location hole H11: 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 150 °C
  • Weight: 35 g
  • Shearing resistance, two-shear2) min.: 100 kN
show article view
Clamp Lock Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
10 mm
l1 +2 -1 [mm]:
40 mm
Shearing resistance, two-shear2) min. [kN]:
100 kN
Article-No.:
22420.0066
CAD
Documents
Clamp Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 10 mm
  • l1 +2 -1: 40 mm
  • d2 +0.1 -0.05: 10.3 mm
  • d3: 14.1 mm
  • d4: 25 mm
  • l2: 50 mm
  • l3: 27.3 mm
  • l4: 22.6 mm
  • l5: 18.6 mm
  • Holding force1) min. Steel, soft: 120 N
  • Location hole H11: 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 150 °C
  • Weight: 47 g
  • Shearing resistance, two-shear2) min.: 100 kN
show article view
Clamp Lock Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
10 mm
l1 +2 -1 [mm]:
60 mm
Shearing resistance, two-shear2) min. [kN]:
100 kN
Article-No.:
22420.0070
CAD
Documents
Clamp Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 10 mm
  • l1 +2 -1: 60 mm
  • d2 +0.1 -0.05: 10.3 mm
  • d3: 14.1 mm
  • d4: 25 mm
  • l2: 70 mm
  • l3: 27.3 mm
  • l4: 22.6 mm
  • l5: 18.6 mm
  • Holding force1) min. Steel, soft: 120 N
  • Location hole H11: 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 150 °C
  • Weight: 59 g
  • Shearing resistance, two-shear2) min.: 100 kN
show article view
Clamp Lock Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
10 mm
l1 +2 -1 [mm]:
80 mm
Shearing resistance, two-shear2) min. [kN]:
100 kN
Article-No.:
22420.0072
CAD
Documents
Clamp Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 10 mm
  • l1 +2 -1: 80 mm
  • d2 +0.1 -0.05: 10.3 mm
  • d3: 14.1 mm
  • d4: 25 mm
  • l2: 90 mm
  • l3: 27.3 mm
  • l4: 22.6 mm
  • l5: 18.6 mm
  • Holding force1) min. Steel, soft: 120 N
  • Location hole H11: 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 150 °C
  • Weight: 70 g
  • Shearing resistance, two-shear2) min.: 100 kN
show article view
Clamp Lock Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
10 mm
l1 +2 -1 [mm]:
100 mm
Shearing resistance, two-shear2) min. [kN]:
100 kN
Article-No.:
22420.0074
CAD
Documents
Clamp Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 10 mm
  • l1 +2 -1: 100 mm
  • d2 +0.1 -0.05: 10.3 mm
  • d3: 14.1 mm
  • d4: 25 mm
  • l2: 110 mm
  • l3: 27.3 mm
  • l4: 22.6 mm
  • l5: 18.6 mm
  • Holding force1) min. Steel, soft: 120 N
  • Location hole H11: 10 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 150 °C
  • Weight: 82 g
  • Shearing resistance, two-shear2) min.: 100 kN
show article view
Clamp Lock Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
12 mm
l1 +2 -1 [mm]:
20 mm
Shearing resistance, two-shear2) min. [kN]:
144 kN
Article-No.:
22420.0082
CAD
Documents
Clamp Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 12 mm
  • l1 +2 -1: 20 mm
  • d2 +0.1 -0.05: 12.3 mm
  • d3: 17.7 mm
  • d4: 35 mm
  • l2: 31 mm
  • l3: 33.2 mm
  • l4: 27.3 mm
  • l5: 22.3 mm
  • Holding force1) min. Steel, soft: 120 N
  • Location hole H11: 12 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 150 °C
  • Weight: 66 g
  • Shearing resistance, two-shear2) min.: 144 kN
show article view
Clamp Lock Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
12 mm
l1 +2 -1 [mm]:
40 mm
Shearing resistance, two-shear2) min. [kN]:
144 kN
Article-No.:
22420.0086
CAD
Documents
Clamp Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 12 mm
  • l1 +2 -1: 40 mm
  • d2 +0.1 -0.05: 12.3 mm
  • d3: 17.7 mm
  • d4: 35 mm
  • l2: 51 mm
  • l3: 33.2 mm
  • l4: 27.3 mm
  • l5: 22.3 mm
  • Holding force1) min. Steel, soft: 120 N
  • Location hole H11: 12 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 150 °C
  • Weight: 82 g
  • Shearing resistance, two-shear2) min.: 144 kN
show article view
Clamp Lock Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
12 mm
l1 +2 -1 [mm]:
60 mm
Shearing resistance, two-shear2) min. [kN]:
144 kN
Article-No.:
22420.0090
CAD
Documents
Clamp Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 12 mm
  • l1 +2 -1: 60 mm
  • d2 +0.1 -0.05: 12.3 mm
  • d3: 17.7 mm
  • d4: 35 mm
  • l2: 71 mm
  • l3: 33.2 mm
  • l4: 27.3 mm
  • l5: 22.3 mm
  • Holding force1) min. Steel, soft: 120 N
  • Location hole H11: 12 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 150 °C
  • Weight: 100 g
  • Shearing resistance, two-shear2) min.: 144 kN
show article view
Clamp Lock Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
12 mm
l1 +2 -1 [mm]:
80 mm
Shearing resistance, two-shear2) min. [kN]:
144 kN
Article-No.:
22420.0092
CAD
Documents
Clamp Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 12 mm
  • l1 +2 -1: 80 mm
  • d2 +0.1 -0.05: 12.3 mm
  • d3: 17.7 mm
  • d4: 35 mm
  • l2: 91 mm
  • l3: 33.2 mm
  • l4: 27.3 mm
  • l5: 22.3 mm
  • Holding force1) min. Steel, soft: 120 N
  • Location hole H11: 12 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 150 °C
  • Weight: 117 g
  • Shearing resistance, two-shear2) min.: 144 kN
show article view
Clamp Lock Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
12 mm
l1 +2 -1 [mm]:
100 mm
Shearing resistance, two-shear2) min. [kN]:
144 kN
Article-No.:
22420.0094
CAD
Documents
Clamp Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 12 mm
  • l1 +2 -1: 100 mm
  • d2 +0.1 -0.05: 12.3 mm
  • d3: 17.7 mm
  • d4: 35 mm
  • l2: 111 mm
  • l3: 33.2 mm
  • l4: 27.3 mm
  • l5: 22.3 mm
  • Holding force1) min. Steel, soft: 120 N
  • Location hole H11: 12 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 150 °C
  • Weight: 134 g
  • Shearing resistance, two-shear2) min.: 144 kN
show article view
Clamp Lock Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
16 mm
l1 +2 -1 [mm]:
30 mm
Shearing resistance, two-shear2) min. [kN]:
257 kN
Article-No.:
22420.0102
CAD
Documents
Clamp Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 16 mm
  • l1 +2 -1: 30 mm
  • d2 +0.1 -0.05: 16.5 mm
  • d3: 23.4 mm
  • d4: 40 mm
  • l2: 44.4 mm
  • l3: 42.2 mm
  • l4: 34.5 mm
  • l5: 28.5 mm
  • Holding force1) min. Steel, soft: 120 N
  • Location hole H11: 16 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 150 °C
  • Weight: 150 g
  • Shearing resistance, two-shear2) min.: 257 kN
show article view
Clamp Lock Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
16 mm
l1 +2 -1 [mm]:
60 mm
Shearing resistance, two-shear2) min. [kN]:
257 kN
Article-No.:
22420.0107
CAD
Documents
Clamp Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 16 mm
  • l1 +2 -1: 60 mm
  • d2 +0.1 -0.05: 16.5 mm
  • d3: 23.4 mm
  • d4: 40 mm
  • l2: 74.4 mm
  • l3: 42.2 mm
  • l4: 34.5 mm
  • l5: 28.5 mm
  • Holding force1) min. Steel, soft: 120 N
  • Location hole H11: 16 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 150 °C
  • Weight: 196 g
  • Shearing resistance, two-shear2) min.: 257 kN
show article view
Clamp Lock Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
16 mm
l1 +2 -1 [mm]:
90 mm
Shearing resistance, two-shear2) min. [kN]:
257 kN
Article-No.:
22420.0110
CAD
Documents
Clamp Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 16 mm
  • l1 +2 -1: 90 mm
  • d2 +0.1 -0.05: 16.5 mm
  • d3: 23.4 mm
  • d4: 40 mm
  • l2: 104.4 mm
  • l3: 42.2 mm
  • l4: 34.5 mm
  • l5: 28.5 mm
  • Holding force1) min. Steel, soft: 120 N
  • Location hole H11: 16 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 150 °C
  • Weight: 242 g
  • Shearing resistance, two-shear2) min.: 257 kN
show article view
Clamp Lock Pins
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
16 mm
l1 +2 -1 [mm]:
120 mm
Shearing resistance, two-shear2) min. [kN]:
257 kN
Article-No.:
22420.0113
CAD
Documents
Clamp Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 16 mm
  • l1 +2 -1: 120 mm
  • d2 +0.1 -0.05: 16.5 mm
  • d3: 23.4 mm
  • d4: 40 mm
  • l2: 134.4 mm
  • l3: 42.2 mm
  • l4: 34.5 mm
  • l5: 28.5 mm
  • Holding force1) min. Steel, soft: 120 N
  • Location hole H11: 16 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 150 °C
  • Weight: 290 g
  • Shearing resistance, two-shear2) min.: 257 kN
show article view
Clamp Lock Pins

Material

Pin part

  • Stainless steel 1.4305
  • Stainless steel 1.4542, precipitation-hardened

Handle

  • Aluminium, black similar to RAL 9005

Press button

  • Case-hardened steel, nitrided, yellow similar to RAL 1016

Spring

  • Stainless steel

Notes

Special types on request.

The clamp lock pin must not be used for lifting loads.

Assembly

Simple H11 boreholes are sufficient.

Mounting: 

  1. Press in the button and hold it down
  2. Insert the lifting pin
  3. Release the button (The button must be back in its original position)

Dismantling:

  1. Press in the button and hold it down.
  2. Remove the lifting pin.
  3. Release the button.

Operation

Clamp lock pins can be used in blind holes. The holding forces achieved in an H11 borehole depends on the material of the counterpart:

  • Steel, hardened - min. 30 N
  • Steel, soft - min. 120 N
  • Stainless steel, soft - min. 120 N
  • Al, aluminum alloy - min. 250 N
Title
Category
Type
Direct download
Download basket
Datasheet EH 22410. /EH 22420. Clamp Lock Pins – with button handle
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball Lock Pins
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

Accessories

Can easily be fitted with retaining cable EH 22400.

Further products

Non-RoHS compliant

Not compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.