22410.0022 - Clamp Lock Pins
with button handle

For rapid fastening, locking, adjusting, replacing, and securing in blind holes (H11) without additional locating bushings.

Quick and easy to release for connections which are made repeatedly. Flexible use because the balls are clamped between bolt and hole.

All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.

This article 22410.0022 - Clamp Lock Pins with button handle / (d1 -0.04 -0.08: 6 mm, l1 +2 -1: 10 mm) is one variant of the article group Clamp Lock Pins with button handle (EH 22410. /EH 22420.)

Material
d1 -0.04 -0.08 [mm]
l1 +2 -1 [mm]
Shearing resistance, two-shear2) min. [kN]

More details

Article-No.
Documents
Price [€]
Available
Material:
Stainless steel 1.4305
d1 -0.04 -0.08 [mm]:
6 mm
l1 +2 -1 [mm]:
10 mm
Shearing resistance, two-shear2) min. [kN]:
21 kN
Article-No.:
22410.0022
Documents
Clamp Lock Pins
  • Stainless steel
  • d1 -0.04 -0.08: 6 mm
  • l1 +2 -1: 10 mm
  • d2 +0.1 -0.05: 6.2 mm
  • d3: 11.3 mm
  • d4: 20 mm
  • l2: 17.4 mm
  • l3: 20.7 mm
  • l4: 17.6 mm
  • l5: 14.6 mm
  • Holding force1) min. Steel, soft: 120 N
  • Location hole H11: 6 mm
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 150 °C
  • Weight: 13 g
  • Shearing resistance, two-shear2) min.: 21 kN
Clamp Lock Pins

Material

Pin part

  • Stainless steel 1.4305

Handle

  • Aluminium, black similar to RAL 9005

Press button

  • Case-hardened steel, nitrided, yellow similar to RAL 1016

Spring

  • Stainless steel

Notes

Special types on request.

The clamp lock pin must not be used for lifting loads.

Assembly

Simple H11 boreholes are sufficient.

Mounting: 

  1. Press in the button and hold it down
  2. Insert the lifting pin
  3. Release the button (The button must be back in its original position)

Dismantling:

  1. Press in the button and hold it down.
  2. Remove the lifting pin.
  3. Release the button.

Operation

Clamp lock pins can be used in blind holes. The holding forces achieved in an H11 borehole depends on the material of the counterpart:

  • Steel, hardened - min. 30 N
  • Steel, soft - min. 120 N
  • Stainless steel, soft - min. 120 N
  • Al, aluminum alloy - min. 250 N
Title
Category
Type
Direct download
Download basket
Datasheet 22410.0022
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball Lock Pins
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

Additional variants of this article


Accessories

Can easily be fitted with retaining cable EH 22400.

Further products

Non-RoHS compliant

Not compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.