4212.K24 - Ball Lock Pins
single acting - comply with NAS / MS17986

Ball Lock Pins according to MS17986 / NAS1333-1343 are used for quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.

Ball Lock Pins (Quick Release Pins) are produced according to Aviation Norm MS / NAS and tested to NAS 1332.

Surface treatment:

  • All stainless steel parts are passivated according AMS2700
  • All alluminium parts alloy anodized according MIL-A-8625

Heat treatment:

  • Body: Rc. 40 min. (AMS2759, Condition H900)
  • Spindle: Rc. 40 min. (AMS2759, Condition H900)
  • Ball: Rc. 58-62 min. (AMS2759)

This article 4212.K24 - Ball Lock Pins single acting - comply with NAS / MS17986 / (Nominal diameter A: 3/4 in, Clamping length L +0.02 0: 2.4 in) is one variant of the article group Ball Lock Pins single acting - comply with NAS / MS17986 (EH 4212.)

Nominal diameter A [in]
Clamping length L - +0.02 0 [in]
Shearing resistance, two-shear - min. [lbf]
Standard description
Article-No.
Documents
Price [€]
Available
Nominal diameter A [in]:
3/4 in
Clamping length L +0.02 0 [in]:
2.4 in
Shearing resistance, two-shear min. [lbf]:
83,200 lbf
Standard description:
MS17986C1224 / NAS1341A5C24D
Article-No.:
4212.K24
Documents
Ball Lock Pins
  • Nominal diameter A: 3/4 in
  • A min.: 0.747 in
  • A max.: 0.7485 in
  • Clamping length L +0.02 0: 2.4 in
  • B ±0.005: 0.887 in
  • C 0 -0.04: 0.67 in
  • D max.: 0.7 in
  • E max.: 1 in
  • F max.: 3.07 in
  • G max.: 1.72 in
  • H min.: 0.98 in
  • K max.: 0.6 in
  • Location hole max.: 0.757 in
  • Shearing resistance, two-shear min.: 83,200 lbf
  • Operating temperature range min.: -65 °F
  • Operating temperature range max.: 200 °F
  • Weight: 242 g
  • Standard description: MS17986C1224 / NAS1341A5C24D
Ball Lock Pins

Material

Body

  • Stainless steel, precipitation-hardened, passivated - CRES 17-4PH (specification AMS5643)

Spindle

  • Stainless steel, precipitation-hardened, passivated - CRES 17-4PH (specification AMS5643)

Spring

  • Stainless steel, passivated - CRES 302 (specification ASTM-A-313)

Handle

  • Aluminium, black anodised - Alum.Alloy A380 (specification ASTM B85/B85)

Attaching ring

  • Stainless steel, passivated - CRES 302 (specification ASTM A-313/A313M)

Press button

  • Stainless steel, passivated - CRES 303 (specification ASTM A484/484M)

Ball

  • Stainless steel, precipitation-hardened, passivated - CRES 440C (specification AMS5630)

Notes

All further dimensions are available on request.

Other diameter / length combinations not listed which comply with the standard can be produced at short notice on customer request.

Special types on request.

  • This product is manufactured in INCH dimensions.

Operation

Ball lock pins single acting are self-locking and require a push of the button to release the balls.

Title
Category
Type
Direct download
Download basket
Datasheet 4212.K24
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball Lock Pins
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.