22380.0148 - Ball Lock Pins
self-locking, with combination handle, precipitation-hardened

For quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections.

All versions are corrosion resistant. When using stainless steel 1.4542: high-strength, hardened, abrasion resistant pin with high load capacity.

Ergonomic grip, different colour combinations available. The grip design provides protection of unintentional unlocking.

This article 22380.0148 - Ball Lock Pins self-locking, with combination handle, precipitation-hardened / (d1 -0.04 -0.08: 5 mm, l1 +0.6: 50 mm) is one variant of the article group Ball Lock Pins self-locking, with combination handle, precipitation-hardened (EH 22380.)

Material
d1 -0.04 -0.08 [mm]
l1 +0.6 [mm]
Shearing resistance, two-shear1) min. [kN]
Handle colour

More details

Article-No.
Documents
Price [€]
Available
Material:
Stainless steel 1.4542, precipitation-hardened
d1 -0.04 -0.08 [mm]:
5 mm
l1 +0.6 [mm]:
50 mm
Shearing resistance, two-shear1) min. [kN]:
24 kN
Handle colour:
orange
Article-No.:
22380.0148
Documents
Ball Lock Pins
  • Handle colour: orange
  • d1 -0.04 -0.08: 5 mm
  • l1 +0.6: 50 mm
  • d2: 5.5 mm
  • d3: 33.2 mm
  • d4: 14.5 mm
  • l2 ±1: 6 mm
  • l3: 26.7 mm
  • l4: 10.8 mm
  • Location hole H11: 5 mm
  • Shearing resistance, two-shear1) min.: 24 kN
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Weight: 23 g
Ball Lock Pins

Material

Pin part

  • Stainless steel 1.4542, precipitation-hardened

Handle

  • Thermoplastic PA 6 grey / orange

Spring

  • Stainless steel

Notes

Special types on request.

References

Stainless steel 1.4305, see EH 22370.

Characteristic

Types from stainless steel 1.4542 with marking below the balls.

Operation

The balls are unlocked by pressing the button.

Title
Category
Type
Direct download
Download basket
Datasheet 22380.0148
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Ball Lock Pins
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Ball Lock Pins
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.