22330.0121 - Ball Lock Connectors
self-locking, with holder

Parts can be connected fast and easily with the ball lock connector in combination with the locating bushings.

The locating bushings are made from stainless steel. There are three versions available - mounting in wood (picture 2 and picture 4), one version that can be mounted in plastic (picture 3) and with holding (picture 5 and picture 6). In the bushings (picture 2, picture 3 and picture 5) the ball lock connector is lockable (4x90°). In the bushings (picture 4 and picture 6) the ball lock connector is rotatable. 

As a robust tool, the item is made from stainless steel. The ball lock connector is maintenance-free, soundless and secured against loss.

This article 22330.0121 - Ball Lock Connectors self-locking, with holder / Ball Lock Connectors (Nominal diameter d1: 9.5 mm, l1: 40 mm, l2: 1.5 mm) is one variant of the article group Ball Lock Connectors self-locking, with holder (EH 22330.)

Version
picture
Nominal diameter d1 [mm]
l1 [mm]
l2 [mm]
Article-No.
Documents
Price [€]
Available
Version:
Ball Lock Connectors
picture:
1
Nominal diameter d1 [mm]:
9.5 mm
l1 [mm]:
40 mm
l2 [mm]:
1.5 mm
Article-No.:
22330.0121
Documents
Ball Lock Connectors
  • Ball Lock Connectors – picture 1
  • Nominal diameter d1: 9.5 mm
  • l1: 40 mm
  • l2: 1.5 mm
  • d2: 4.5 mm
  • d3: 14 mm
  • d4: 11.1 mm
  • l3: 36.6 mm
  • l4: 23 mm
  • l5: 9 mm
  • l6: 12.5 mm
  • Load capacity max.: 2 kN
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 150 °C
  • Weight: 28 g
Ball Lock Connectors

Material

Pin part

  • Stainless steel 1.4305

Holder

  • Stainless steel

Ball

  • Stainless steel

Spring

  • Stainless steel

Notes

Special types on request.

Characteristic

Marking groove if dimension = 1,5 mm for l1 (bushings - pictures 2, 3 and 4) or l2 (ball lock connector - picture 1).

Assembly

Mounting into wood (picture 2 and picture 4)

  1. Insert location hole and pilot hole for safety bolt according to specifications
  2. Optionally recommended is the use of adhesive for securing
  3. Press in bushing
  4. Secure bushing with a screw

Note: The bore diameter (D2) for the pilot hole of the safety bolt depends on the screw used. 

Mounting into plastic (picture 3)

  1. Insert location hole according to instructions
  2. Optionally recommended is the use of adhesive for securing
  3. Screw in bushing

Note: The bore diameter to be chosen for the location hole depends on the hardness of the plastic. 

Operation

The balls are unlocked by pressing the button.

Title
Category
Type
Direct download
Download basket
Datasheet 22330.0121
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.