22752.0584 - Ball Casters
screwable, plain bearing

For positioning and aligning of workpieces.

Because of the slide bearing, the ball can roll permanently, and the surface of the workpiece is protected.

At temperatures > 20°C, the carrying figure decreases linearly. (Example: at 90°C the load bearing capacity is max. 60%)

This article 22752.0584 - Ball Casters screwable, plain bearing / (d1: M8, l1: 20 mm) is one variant of the article group Ball Casters screwable, plain bearing (EH 22752.)

Material
d1 [mm]
l1 [mm]
Ball diameter [mm]
Static carrying figure C0 [N]

More details

Article-No.
Documents
Price [€]
Available
Material:
Stainless steel 1.4305
d1 [mm]:
M8
l1 [mm]:
20 mm
Ball diameter [mm]:
3.5 mm
Static carrying figure C0 [N]:
336 N
Article-No.:
22752.0584
Documents
Ball Casters
  • Stainless steel
  • d1: M8
  • l1: 20 mm
  • Ball diameter: 3.5 mm
  • WS: 1.5 mm
  • Static carrying figure C0: 336 N
  • Tightening torque max.: 0.28 Nm
  • Operating temperature range min.: -50 °C
  • Operating temperature range max.: 90 °C
  • Weight: 5.5 g
Ball Casters

Material

Bearing

  • plastic

Ball

  • Stainless steel, hardened

Screw

  • Stainless steel 1.4305

Notes

Special types on request.

Title
Category
Type
Direct download
Download basket
Datasheet 22752.0584
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.